1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Raised Rosette Washer (Saw Method, Low Cadmium)【1-1,000 Pieces Per Package】

Raised Rosette Washer (Saw Method, Low Cadmium)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (Application)] Special
[Shape]
[Type] Rosette Washer
[Materials] Brass
[Surface Treatment] None, Trivalent Chromate, Chromate Plating, Nickel Plating, Chromate Plating, Silver/Copper/Tin Plating
[Inner Diameter d (mm)] 3.3 4.3 5.3 6.3 8.3
[Nominal Thread (M)] 3 4 5 5.1 6 8
[Thickness t (mm)] 2 2.4 2.8 3.3 4.5
[Sales Unit] Individual (Available for Purchase as 1pc), Box and Packaging
[Surface Treatment]None, Trivalent Chromate, Trivalent Black, Trivalent White, Black Chromate, Nickel Plating, Chrome Plating, Tin Cobalt
[Outer Diameter (mm)] 9 12 14 16 22

Part Number
WRSCM-BR3B-M3
WRSCM-BR3B-M4
WRSCM-BR3B-M5
WRSCM-BR3B-M5.1
WRSCM-BR3B-M6
WRSCM-BR3W-M4
WRSCM-BR3W-M5
WRSCM-BR-M3
WRSCM-BR-M4
WRSCM-BR-M5.1
WRSCM-BR-M6
WRSCM-BR-M8
WRSCM-BRCB-M3
WRSCM-BRCB-M4
WRSCM-BRCB-M5
WRSCM-BRCB-M6
WRSCM-BRCB-M8
WRSCM-BRGSC-M4
WRSCM-BRGSC-M5
WRSCM-BRH-M3
WRSCM-BRH-M4
WRSCM-BRH-M5
WRSCM-BRH-M6
WRSCM-BRH-M8
WRSCM-BRN-M3
WRSCM-BRN-M4
WRSCM-BRN-M5
WRSCM-BRN-M5.1
WRSCM-BRN-M6
WRSCM-BRN-M8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSurface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

฿ 19.05

SA1 1 Piece(s) 6 Day(s) Trivalent Chromate3.332Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black9

฿ 38.07

SA1 1 Piece(s) Available 5 Day(s) Trivalent Chromate4.342.4Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black12

฿ 43.51

SA1 1 Piece(s) Available 6 Day(s) Trivalent Chromate5.352.8Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black14

฿ 38.68

SA1 1 Piece(s) Available 6 Day(s) Trivalent Chromate-5.1-Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black-

฿ 51.38

SA1 1 Piece(s) Available 14 Day(s) Trivalent Chromate6.363.3Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black16

฿ 23.81

SA1 1 Piece(s) 5 Day(s) Trivalent Chromate4.342.4Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White12

฿ 32.39

SA1 1 Piece(s) 6 Day(s) Trivalent Chromate5.352.8Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White14

฿ 12.39

SA1 1 Piece(s) 6 Day(s) -3.332Low Quantity (can be purchased from one)-9

฿ 19.05

SA1 1 Piece(s) 6 Day(s) -4.342.4Low Quantity (can be purchased from one)-12

฿ 5,806.45

WASHERS 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) --5.1-Box/package--

฿ 36.19

SA1 1 Piece(s) Available 6 Day(s) -6.363.3Low Quantity (can be purchased from one)-16

฿ 60.32

SA1 1 Piece(s) Available 6 Day(s) -8.384.5Low Quantity (can be purchased from one)-22

฿ 13.34

SA1 1 Piece(s) 5 Day(s) Chromate Plating3.332Low Quantity (can be purchased from one)[Chromate Plating] Black Chromate9

฿ 21.91

SA1 1 Piece(s) 5 Day(s) Chromate Plating4.342.4Low Quantity (can be purchased from one)[Chromate Plating] Black Chromate12

฿ 30.48

SA1 1 Piece(s) 5 Day(s) Chromate Plating5.352.8Low Quantity (can be purchased from one)[Chromate Plating] Black Chromate14

฿ 39.28

SA1 1 Piece(s) Available 5 Day(s) Chromate Plating6.363.3Low Quantity (can be purchased from one)[Chromate Plating] Black Chromate16

฿ 62.14

SA1 1 Piece(s) Available 6 Day(s) Chromate Plating8.384.5Low Quantity (can be purchased from one)[Chromate Plating] Black Chromate22

฿ 6,193.55

WASHERS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) Silver / copper / tin plated4.342.4Box/package-12

฿ 8,903.23

WASHERS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) Silver / copper / tin plated5.352.8Box/package-14

฿ 11.43

SA1 1 Piece(s) 6 Day(s) Chrome Plating3.332Low Quantity (can be purchased from one)Chrome Plating9

฿ 23.81

SA1 1 Piece(s) 6 Day(s) Chrome Plating4.342.4Low Quantity (can be purchased from one)Chrome Plating12

฿ 33.34

SA1 1 Piece(s) 5 Day(s) Chrome Plating5.352.8Low Quantity (can be purchased from one)Chrome Plating14

฿ 43.81

SA1 1 Piece(s) 5 Day(s) Chrome Plating6.363.3Low Quantity (can be purchased from one)Chrome Plating16

฿ 72.24

SA1 1 Piece(s) 5 Day(s) Chrome Plating8.384.5Low Quantity (can be purchased from one)Chrome Plating22

฿ 8.58

SA1 1 Piece(s) 6 Day(s) Nickel Plating3.332Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating9

฿ 20.00

SA1 1 Piece(s) 5 Day(s) Nickel Plating4.342.4Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating12

฿ 26.67

SA1 1 Piece(s) 5 Day(s) Nickel Plating5.352.8Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating14

฿ 24.77

SA1 1 Piece(s) 6 Day(s) Nickel Plating-5.1-Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating-

฿ 38.10

SA1 1 Piece(s) Available 6 Day(s) Nickel Plating6.363.3Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating16

฿ 62.14

SA1 1 Piece(s) Available 6 Day(s) Nickel Plating8.384.5Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating22

Loading...

  1. 1

Basic Information

Material Brass Type Rosette Washer Type (Application) Special Configurations