1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-Lock Nut【1-600 Pieces Per Package】

E-Lock Nut
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 14.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.
  • We also offer dimensions not listed in the product information.

Product Description

A lock nut that not only has anti-loosening performance, but also has excellent durability and provides peace of mind and reliability in various vibration situations.
[Features]
· Provides a stable locking effect. Even if the tightening axial force decreases, it is prevented from falling off early.
· Intermediate lock is possible. Most suitable for tightening soft or easily damaged materials.
· Easy installation work and prevent installation mistakes. Since it is an all-metal product, it has excellent heat and cold resistance.
· Can be used repeatedly several times.
[Applications]
· Ideal for places where there is a lot of vibration, such as automobiles and motorcycles, that are prone to loosening, and where safety in construction and civil engineering is required.
· Ideal as a nut for mounting solar panels in places where vibration is likely to occur and there is a high possibility of loosening.
[Materials] Steel, Stainless steel.
[Surface treatment] None, trivalent chromate.

Part Number
FNTLFEL-ST3W-M5
FNTLFEL-ST3W-M6
FNTLFEL-ST3W-M8
FNTLFEL-ST3W-M10
FNTLFEL-ST3W-M12SALE
FNTLFEL-SUS-M6
FNTLFEL-SUS-M8
FNTLFEL-SUS-M10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch t D Wrench Flats (B)

฿ 5,044.96

FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 105[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White60.81.0118.0

฿ 14.28

FASTENING 1 Piece(s) 5 Day(s) 106[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White6.911.213.010

฿ 5,790.48

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 108[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White8.51.251.51713

฿ 21.14

FASTENING 1 Piece(s) 5 Day(s) 1010[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White10.01.51.720.017

฿ 36.00

฿ 17.19

FASTENING 1 Piece(s) Same day 1012[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White12.51.751.424.019

฿ 39.10

FASTENING 1 Piece(s) 5 Day(s) 106[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-6.911.213.010

฿ 62.32

FASTENING 1 Piece(s) 5 Day(s) 108[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-8.51.251.51713

฿ 90.67

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1010[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-10.01.51.720.017

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Metric coarse Locking Details Friction Nut