1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Compact Proximity Sensor [Amplifier Separated] (GA-311/GH)

Ultra Compact Proximity Sensor [Amplifier Separated] (GA-311/GH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,916.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Realizes a fast response frequency of 3.3 kHz. It responds to detection of solid matter that moves with high speed.

[Features]
· Realizes fast response and excellent workability.
· Compatible with high-speed applications and realizes a fast response frequency of 3.3 kHz.
· Also supports the detection of objects that move at high-speed.
· IP67g (JEM) sensor head variation. Five types available, starting from an ultra-compact ø2.8 mm type to a spatter resistant type.
· Moreover, as it is IP67g (JEM) oil-resistant type (excluding GH-2SE), it can be used safely in an open environment.
· Excellent workability and maintainability: Inherits the same form as the fiber sensor FX-300 series.

Part Number
GA-311
GH-2SE
GH-3SE
GH-5SE
GH-8SE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSensor Shape Shield Detection Type Sensor Case Material Sensor Detection Surface Material Amplifier Detection Head Size, Dimension D
(Ø)
Output Maximum operating distance
(mm+%)
Standard detected subject
(mm)
Max. frequency response Output operation Shock resistance
(G)
Cable Cable length
(m)
Detection distance L1 details
(mm)

฿ 4,366.67

SNXPROXIMITYSENSORSGS/GA 1 Piece(s) Same day 10-----Amplifier only-NPN--3.3 kHzSwitchable either Normally open or Normally closed10---

฿ 3,308.33

SNX PROXIMITY SENSORS GHF 1 Piece(s) 20 Day(s) 10Cylindrical Column TypeShieldFront Surface DetectionStainless SteelStainless SteelSeparate Type2.8-1.2Iron sheet 5 × 5 × t1--50Connector, oil-resistant high-frequency coaxial cable30~0.6

฿ 2,916.66

SNX PROXIMITY SENSORS GHF 1 Piece(s) Same day 10Cylindrical Column TypeShieldFront Surface DetectionStainless SteelStainless SteelSeparate Type3.8-1.8Iron sheet 5 × 5 × t1--50Connector, oil-resistant high-frequency coaxial cable30~0.8

฿ 3,308.33

SNX PROXIMITY SENSORS GHF 1 Piece(s) 50 Day(s) 10Cylindrical Column TypeShieldFront Surface DetectionStainless SteelStainless SteelSeparate Type5.4-2.4Iron sheet 5 × 5 × t1--50Connector, oil-resistant high-frequency coaxial cable30~1.0

฿ 3,308.33

SNX PROXIMITY SENSORS GHF 1 Piece(s) 50 Day(s) 10Cylindrical Column TypeShieldFront Surface DetectionStainless SteelStainless SteelSeparate Type8-4.0Iron sheet 10 × 10 × t1--50Connector, oil-resistant high-frequency coaxial cable30~2.0

Loading...

  1. 1

Basic Information

Acquired Standards IEC / JEM Protection Structure (IEC) IP67 Frequency type Standard Type