(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Wide variation: 8 sensor heads and 3 amplifiers are available.
· High accuracy: Ideal for high precision positioning with repeatability of 2 μm or less. (GS-3S)
· Sensitivity adjustment is possible from a range: As the amplifier is detached, sensitivity can be adjusted from the detection location far away.
Sensor Shape | Cylindrical Column Type | Shield | Shield | Detection Type | Side detection |
---|---|---|---|---|---|
Amplifier | Separate Type | Acquired Standards | IEC | Protection Structure (IEC) | IP67 |
Maximum operating distance(mm+%) | 8.0 | Standard detected subject(mm) | Iron sheet 18 × 18 × t1 | Shock resistance(G) | 50 |
Cable | Oil-resistant high frequency coaxial cable (intrinsic impedance: 50Ω) | Cable length(m) | 3 | Frequency type | Standard type |
Detection distance L1 details(mm) | 0~5.0 |
Please check the type/dimensions/specifications of the part GS-14T in the Compact Micro-size Inductive Proximity Sensor (GS) series.
How can we improve?
How can we improve?