(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw in the tapered pipe female thread to seal.
The reference diameter is then set so that the end is almost the same as the mounting surface.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (R) | Length (mm) | Material | Surface Treatment | Thread Part Dry Seal | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,393.55 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1 | 16.5 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 570.58 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1/2 | 12 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 396.39 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1/4 | 9 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 339.48 ฿ 151.88 | FASTENING | 1 Piece(s) | Same day | 10 | 1/8 | 7 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 4,952.90 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 2 | 22 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 793.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3/4 | 14 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | ||
฿ 484.26 | FASTENING | 1 Piece(s) | Same day | 10 | 3/8 | 10 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 166.86 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1 | 16.5 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Low Quantity (can be purchased from one) | ||
฿ 662.48 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1 1/2 | 20 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Low Quantity (can be purchased from one) | ||
฿ 5,632.00 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | 1 1/4 | 19 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Box/Package | ||
฿ 38.48 ฿ 35.18 | FASTENING | 1 Piece(s) | Same day | 10 | 1/2 | 12 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Low Quantity (can be purchased from one) | |||
฿ 15.87 | FASTENING | 1 Piece(s) | Same day | 10 | 1/4 | 9 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Low Quantity (can be purchased from one) | |||
฿ 15.10 | FASTENING | 1 Piece(s) | Same day | 10 | 1/8 | 7 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Low Quantity (can be purchased from one) | |||
฿ 24.69 ฿ 12.35 | FASTENING | 1 Piece(s) | Same day | 10 | 1/16 | 6 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Low Quantity (can be purchased from one) | |||
฿ 78.19 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3/4 | 14 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Low Quantity (can be purchased from one) | |||
฿ 32.90 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3/8 | 10 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Low Quantity (can be purchased from one) | |||
฿ 117.68 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1 | 16.5 | [Steel] Steel | [Black Oxide] Black Oxide Coating | NA | Low Quantity (can be purchased from one) | |||
฿ 521.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1 1/2 | 20 | [Steel] Steel | [Black Oxide] Black Oxide Coating | NA | Low Quantity (can be purchased from one) | ||
฿ 315.10 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1 1/4 | 19 | [Steel] Steel | [Black Oxide] Black Oxide Coating | NA | Low Quantity (can be purchased from one) | |||
฿ 110.78 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1/2 | 12 | [Steel] Steel | [Black Oxide] Black Oxide Coating | NA | Low Quantity (can be purchased from one) | ||
฿ 11.61 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1/4 | 9 | [Steel] Steel | [Black Oxide] Black Oxide Coating | NA | Low Quantity (can be purchased from one) | |||
฿ 17.74 | FASTENING | 1 Piece(s) | Available | Same day | 10 | 1/16 | 6 | [Steel] Steel | [Black Oxide] Black Oxide Coating | NA | Low Quantity (can be purchased from one) | ||
฿ 1,861.16 ฿ 581.61 | FASTENING | 1 Piece(s) | Same day | 10 | 2 | 22 | [Steel] Steel | [Black Oxide] Black Oxide Coating | NA | Low Quantity (can be purchased from one) | |||
฿ 54.97 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3/4 | 14 | [Steel] Steel | [Black Oxide] Black Oxide Coating | NA | Low Quantity (can be purchased from one) | |||
฿ 15.10 | FASTENING | 1 Piece(s) | Same day | 10 | 3/8 | 10 | [Steel] Steel | [Black Oxide] Black Oxide Coating | NA | Low Quantity (can be purchased from one) | |||
฿ 4,112.52 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 5 Day(s) | - | 1 | 16.5 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 6,020.58 | SA11 FASTENING | 1 Pack(s) | 15 Pieces Per Package | 5 Day(s) | - | 1 1/2 | 20 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 384.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1 1/4 | 19 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | ||
฿ 2,206.45 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 1/2 | 12 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 15.85 ฿ 8.69 | FASTENING | 1 Piece(s) | Same day | - | 1/4 | 9 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | |||
฿ 15.25 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 1/8 | 7 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | |||
฿ 13,548.39 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 1/16 | 6 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 13,304.52 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | - | 2 | 22 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 64.26 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 3/4 | 14 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | |||
฿ 19.46 ฿ 16.08 | FASTENING | 1 Piece(s) | Same day | - | 3/8 | 10 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | |||
฿ 15.92 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1/8 | 7 | [Steel] Steel | Dacromet | NA | Low Quantity (can be purchased from one) | ||
฿ 212.58 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1 | 16.5 | [Steel] Steel | [Black Oxide] Black Oxide Coating | Available | Low Quantity (can be purchased from one) | ||
฿ 44.90 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1/2 | 12 | [Steel] Steel | [Black Oxide] Black Oxide Coating | Available | Low Quantity (can be purchased from one) | |||
฿ 22.45 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1/4 | 9 | [Steel] Steel | [Black Oxide] Black Oxide Coating | Available | Low Quantity (can be purchased from one) | |||
฿ 21.68 | FASTENING | 1 Piece(s) | Same day | 10 | 1/8 | 7 | [Steel] Steel | [Black Oxide] Black Oxide Coating | Available | Low Quantity (can be purchased from one) | |||
฿ 92.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3/4 | 14 | [Steel] Steel | [Black Oxide] Black Oxide Coating | Available | Low Quantity (can be purchased from one) | ||
฿ 28.94 ฿ 14.63 | FASTENING | 1 Piece(s) | Same day | 10 | 3/8 | 10 | [Steel] Steel | [Black Oxide] Black Oxide Coating | Available | Low Quantity (can be purchased from one) | |||
฿ 6,270.97 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 1 | 16.5 | [Steel] Steel | Nickel Plating | NA | Box/Package | ||
฿ 9,818.71 | SA11 FASTENING | 1 Pack(s) | 15 Pieces Per Package | 14 Day(s) | 10 | 1 1/2 | 20 | [Steel] Steel | Nickel Plating | NA | Box/Package | ||
฿ 8,400.00 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 1 1/4 | 19 | [Steel] Steel | Nickel Plating | NA | Box/Package | ||
฿ 55.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1/2 | 12 | [Steel] Steel | Nickel Plating | NA | Low Quantity (can be purchased from one) | ||
฿ 27.14 | FASTENING | 1 Piece(s) | Same day | 10 | 1/4 | 9 | [Steel] Steel | Nickel Plating | NA | Low Quantity (can be purchased from one) | |||
฿ 22.06 | FASTENING | 1 Piece(s) | Same day | 10 | 1/8 | 7 | [Steel] Steel | Nickel Plating | NA | Low Quantity (can be purchased from one) | |||
฿ 21,891.05 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 1/16 | 6 | [Steel] Steel | Nickel Plating | NA | Box/Package | ||
฿ 24,816.77 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 2 | 22 | [Steel] Steel | Nickel Plating | NA | Box/Package | ||
฿ 3,309.68 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 3/4 | 14 | [Steel] Steel | Nickel Plating | NA | Box/Package | ||
฿ 47.61 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3/8 | 10 | [Steel] Steel | Nickel Plating | NA | Low Quantity (can be purchased from one) | |||
฿ 142.84 ฿ 51.39 | FASTENING | 1 Piece(s) | Same day | - | 1 | 16.5 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | |||
฿ 612.00 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 1 1/2 | 20 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | |||
฿ 384.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1 1/4 | 19 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | ||
฿ 36.77 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 1/2 | 12 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | |||
฿ 22.84 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 1/4 | 9 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | |||
฿ 13.94 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 1/8 | 7 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | |||
฿ 28.65 ฿ 9.69 | FASTENING | 1 Piece(s) | Same day | - | 1/16 | 6 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | |||
฿ 2,120.77 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 2 | 22 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | ||
฿ 64.26 ฿ 29.45 | FASTENING | 1 Piece(s) | Same day | - | 3/4 | 14 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | |||
฿ 22.26 ฿ 11.21 | FASTENING | 1 Piece(s) | Same day | - | 3/8 | 10 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | |||
฿ 636.00 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1 | 16.5 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 2,706.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1 1/2 | 20 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | ||
฿ 1,165.16 ฿ 354.91 | FASTENING | 1 Piece(s) | Same day | 10 | 1 1/4 | 19 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 133.16 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1/2 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 62.71 | FASTENING | 1 Piece(s) | Same day | 10 | 1/4 | 9 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 36.39 ฿ 15.01 | FASTENING | 1 Piece(s) | Same day | 10 | 1/8 | 7 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 64.65 ฿ 17.46 | FASTENING | 1 Piece(s) | Same day | 10 | 1/16 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 445.16 ฿ 139.16 | FASTENING | 1 Piece(s) | Same day | 10 | 3/4 | 14 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 94.45 ฿ 36.67 | FASTENING | 1 Piece(s) | Same day | 10 | 3/8 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 330.67 ฿ 102.11 | FASTENING | 1 Piece(s) | Same day | 10 | 1/2 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Available | Low Quantity (can be purchased from one) | |||
฿ 146.32 ฿ 90.85 | FASTENING | 1 Piece(s) | Same day | 10 | 1/4 | 9 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Available | Low Quantity (can be purchased from one) | |||
฿ 84.39 | FASTENING | 1 Piece(s) | Same day | 10 | 1/8 | 7 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Available | Low Quantity (can be purchased from one) | |||
฿ 219.48 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3/8 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Available | Low Quantity (can be purchased from one) | |||
฿ 8,128.00 | SA11 FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 1 | 16.5 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Box/Package | ||
฿ 5,239.62 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 1/2 | 12 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Box/Package | ||
฿ 2,419.35 ฿ 1,117.50 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | Same day | 10 | 1/4 | 9 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Box/Package | ||
฿ 15.37 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 1/8 | 7 | - | - | 없음 | 낱개(1개부터 구입 가능) | |||
฿ 6,361.91 | SA11 FASTENING | 1 Pack(s) | 125 Pieces Per Package | 5 Day(s) | 10 | 3/4 | 14 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Box/Package | ||
฿ 1,924.96 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 3/8 | 10 | [Steel] Steel | [Chromate] Trivalent Chromate (Trivalent White) | NA | Box/Package | ||
฿ 36.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1/2 | 12 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | ||
฿ 5,148.39 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | - | 1/8 | 7 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 6,161.81 | SA11 FASTENING | 1 Pack(s) | 125 Pieces Per Package | 14 Day(s) | - | 3/4 | 14 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 1,765.34 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 3/8 | 10 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 1,625.81 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | - | 3/8 | 10 | [Steel] Steel | - | NA | Box/Package | ||
฿ 35,900.96 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 1/2 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Box/Package | ||
฿ 104.13 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 1/4 | 9 | - | - | 없음 | 낱개(1개부터 구입 가능) | |||
฿ 60.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 1/8 | 7 | - | - | 없음 | 낱개(1개부터 구입 가능) |
Loading...
Shape | Standard | Mounting Hole Shape | Hex Socket | Plug Type | Sunk Head Plug |
---|
How can we improve?
How can we improve?