(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Steel
[Thread ridge type] Metric fine
[Additional shapes] With a flange
[Nominal Thread (M)] 10 12
[Length L (mm)] 20 25 30 35 40 50
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,522.58 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,321.29 | BOLT | 1 Pack(s) | 110 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,290.32 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 52.26 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 2,874.19 | BOLT | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) | 10 | 10 | 40 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,624.52 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 10 | 50 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,424.52 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 12 | 30 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,180.65 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | 10 | 12 | 35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,929.03 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) | 10 | 12 | 40 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,901.94 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) | 10 | 12 | 50 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,019.35 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,938.06 | BOLT | 1 Pack(s) | 110 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 48.39 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 61.16 ฿ 25.17 | BOLT | 1 Piece(s) | Same day | 10 | 10 | 50 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 3,936.77 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 12 | 30 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,809.03 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 12 | 35 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,495.48 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 12 | 40 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,344.52 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 12 | 50 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,314.84 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 10 | 20 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,256.77 | BOLT | 1 Pack(s) | 110 Pieces Per Package | 5 Day(s) | - | 10 | 25 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,245.16 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 10 | 30 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,160.00 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | - | 10 | 35 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,974.19 | BOLT | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) | - | 10 | 40 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,811.61 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | - | 10 | 50 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 52.65 | BOLT | 1 Piece(s) | 5 Day(s) | - | 12 | 30 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | |||
฿ 2,941.94 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | - | 12 | 35 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,709.68 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | - | 12 | 40 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,578.06 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | - | 12 | 50 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,019.35 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 10 | 20 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,938.06 | BOLT | 1 Pack(s) | 110 Pieces Per Package | 5 Day(s) | - | 10 | 25 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 10 | 30 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,787.10 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | - | 10 | 35 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,554.84 | BOLT | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) | - | 10 | 40 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,345.81 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | - | 10 | 50 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,936.77 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | - | 12 | 30 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,809.03 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | - | 12 | 35 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,495.48 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | - | 12 | 40 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,344.52 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) | - | 12 | 50 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,019.35 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | - | 10 | 20 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 2,938.06 | BOLT | 1 Pack(s) | 110 Pieces Per Package | 14 Day(s) | - | 10 | 25 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 10 | 30 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 2,787.10 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | - | 10 | 35 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 2,554.84 | BOLT | 1 Pack(s) | 75 Pieces Per Package | 14 Day(s) | - | 10 | 40 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 2,345.81 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) | - | 10 | 50 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,936.77 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | - | 12 | 30 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,809.03 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | - | 12 | 35 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,495.48 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) | - | 12 | 40 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,344.52 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) | - | 12 | 50 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 4,830.97 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | 10 | 10 | 20 | [Chrome Plating] Black chrome | Box/package | ||
฿ 4,683.87 | BOLT | 1 Pack(s) | 110 Pieces Per Package | 14 Day(s) | 10 | 10 | 25 | [Chrome Plating] Black chrome | Box/package | ||
฿ 4,529.03 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 10 | 30 | [Chrome Plating] Black chrome | Box/package | ||
฿ 4,459.35 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | 10 | 10 | 35 | [Chrome Plating] Black chrome | Box/package | ||
฿ 3,948.39 | BOLT | 1 Pack(s) | 75 Pieces Per Package | 14 Day(s) | 10 | 10 | 40 | [Chrome Plating] Black chrome | Box/package | ||
฿ 3,646.45 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) | 10 | 10 | 50 | [Chrome Plating] Black chrome | Box/package | ||
฿ 5,678.71 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | 10 | 12 | 30 | [Chrome Plating] Black chrome | Box/package | ||
฿ 5,543.23 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | 10 | 12 | 35 | [Chrome Plating] Black chrome | Box/package | ||
฿ 5,067.10 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) | 10 | 12 | 40 | [Chrome Plating] Black chrome | Box/package | ||
฿ 4,947.10 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) | 10 | 12 | 50 | [Chrome Plating] Black chrome | Box/package | ||
฿ 3,321.29 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | 10 | 10 | 20 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 3,236.13 | BOLT | 1 Pack(s) | 110 Pieces Per Package | 14 Day(s) | 10 | 10 | 25 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 3,174.19 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 10 | 30 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 3,065.81 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | 10 | 10 | 35 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 2,816.13 | BOLT | 1 Pack(s) | 75 Pieces Per Package | 14 Day(s) | 10 | 10 | 40 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 2,578.06 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) | 10 | 10 | 50 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 4,354.84 | BOLT | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | 10 | 12 | 30 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 4,180.65 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | 10 | 12 | 35 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 3,847.74 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) | 10 | 12 | 40 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 3,692.90 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) | 10 | 12 | 50 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 2,314.84 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 10 | 20 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 2,256.77 | BOLT | 1 Pack(s) | 110 Pieces Per Package | 5 Day(s) | - | 10 | 25 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 35.23 ฿ 15.80 | BOLT | 1 Piece(s) | Same day | - | 10 | 30 | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | |||
฿ 38.92 ฿ 26.90 | BOLT | 1 Piece(s) | Same day | - | 10 | 35 | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | |||
฿ 1,974.19 | BOLT | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) | - | 10 | 40 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 1,811.61 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | - | 10 | 50 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 52.65 | BOLT | 1 Piece(s) | 5 Day(s) | - | 12 | 30 | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | |||
฿ 57.29 | BOLT | 1 Piece(s) | 5 Day(s) | - | 12 | 35 | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | |||
฿ 2,709.68 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | - | 12 | 40 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 2,578.06 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | - | 12 | 50 | [Bright Chrome Plating] Bright Chromate Plating | Box/package |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | Steel | Thread Type | Metric fine | Additional Shape | Flanged |
How can we improve?
How can we improve?