(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Length L (mm)] 300
[Basic shape] Fully Threaded
[Materials] Reny
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Resin
[Materials] RENY (High Strength Nylon)
[Color] Milk White
[Color]
[Nominal Thread (M)] 8 10 12
Nominal of Thread (M) | 8 | Length L (mm) | 300 | Pitch(mm) | 1.25 |
---|---|---|---|---|---|
Basic Shape | Complete thread | Material | Reny | Sales Unit | Low Quantity (can be purchased from one) |
Plastic Material | RENY (High Strength Nylon) | Color | Translucent White |
Please check the type/dimensions/specifications of the part MB-RENY-M8-300 in the RENY (High-Strength Nylon), Standard Length Cut (300) series.
How can we improve?
How can we improve?