1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Hex Socket Head Tapered Plug

Resin Hex Socket Head Tapered Plug
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 268.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw in the tapered pipe female thread to seal.
The reference diameter is then set so that the end is almost the same as the mounting surface.

Part Number
SPH-PEEK-W1/4SALE
SPH-PEEK-W1/8
SPH-PEEK-W3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (R) Length
(mm)

฿ 366.58

฿ 171.05

FASTENING 1 Piece(s) Same day 101/411

฿ 268.65

FASTENING 1 Piece(s) 5 Day(s) 101/88

฿ 415.35

SA11 FASTENING 1 Piece(s) 5 Day(s) 103/812

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Material PEEK
Surface Treatment Fabric Plug Type Sunk Head Plug Sales Unit Low Quantity (can be purchased from one)