1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Washer, Spring Washer No. 1【1-2,000 Pieces Per Package】

Spring Washer, Spring Washer No. 1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material]
·Made of Steel: hard steel wire, hard steel wire rod
 ·Made of stainless steel: SUS304 series, SUS316L / SUS31

Part Number
WSP1-ST3W-M4
WSP1-ST3W-M6
WSP1-ST3W-M8
WSP1-ST3W-M10
WSP1-ST3W-M16
WSP1-ST-M5
WSP1-ST-M8
WSP1-STC-M10
WSP1-STU-M6
WSP1-STU-M8
WSP1-STU-M10
WSP1-STU-W1/2
WSP1-STU-W3/8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Nominal of Thread (M) Sales Unit Surface Treatment (Detailed) Nominal of Thread (inch)

฿ 774.19

IMP WASHER 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10Trivalent Chromate4Box/package--

฿ 4,095.48

IMP WASHER 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10Trivalent Chromate6Box/package--

฿ 6,448.77

IMP WASHER 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10Trivalent Chromate8Box/package--

฿ 4,028.96

IMP WASHER 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10Trivalent Chromate10Box/package--

฿ 1,593.53

IMP WASHER 1 Pack(s)

300 Pieces Per Package

6 Day(s) 10Trivalent Chromate16Box/package--

฿ 387.10

IMP WASHER 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10[Not Provided] Fabric5Box/package[Not Provided] Fabric-

฿ 3.19

IMP WASHER 1 Piece(s) 5 Day(s) 10[Not Provided] Fabric8Low Quantity (can be purchased from one)[Not Provided] Fabric-

฿ 1,596.96

IMP WASHER 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) -Chromate Plating10Box/package--

฿ 960.77

IMP WASHER 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -Bright Chromate Plating6Box/package--

฿ 2,151.62

IMP WASHER 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -Bright Chromate Plating8Box/package--

฿ 1,596.96

IMP WASHER 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) -Bright Chromate Plating10Box/package--

฿ 1,641.15

IMP WASHER 1 Pack(s)

500 Pieces Per Package

6 Day(s) -Bright Chromate Plating-Box/package-1/2

฿ 3.90

IMP WASHER 1 Piece(s) 6 Day(s) -Bright Chromate Plating-Low Quantity (can be purchased from one)-3/8

Loading...

  1. 1

Basic Information

Material Steel Type Spring Washer Type (Application) Spring Washer
Type Spring Washers Standard Material Steel SWRH57A~77B