(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use in inaccessible locations, with the advantage this cannot be removed without a special screwdriver.
[Features]
・ A small product with a large product image.
・ There is no collapse of grooves or holes.
[Applications]
・ Convenient as a lock screw for theft (tamperproof effect).
・ Convenient for safety and consumer protection, in terms of corrosion and hygiene.
・ Convenient for preventing discharge and contacting electrical equipment.
・ Ideal for general interior products (lighting equipment, furniture locks and handles) and sash building materials.
・ Ideal for jukeboxes, toys and motor boats.
Part Number |
---|
CSNBDH-SUS-M3-5 |
CSNBDH-SUS-M3-6 |
CSNBDH-SUS-M3-8 |
CSNBDH-SUS-M3-10 |
CSNBDH-SUS-M3-12 |
CSNBDH-SUS-M4-6 |
CSNBDH-SUS-M4-8 |
CSNBDH-SUS-M4-10 |
CSNBDH-SUS-M4-12 |
CSNBDH-SUS-M4-16 |
CSNBDH-SUS-M5-15 |
CSNBDH-SUS-M6-15 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,841.53 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | Box/package | ||
฿ 10.06 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 10.06 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 6,580.65 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | Box/package | ||
฿ 6,841.53 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | Box/package | ||
฿ 7,314.29 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | Box/package | ||
฿ 11.23 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 7,314.29 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | Box/package | ||
฿ 7,314.29 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | Box/package | ||
฿ 7,314.29 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | Box/package | ||
฿ 12,639.87 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | Box/package | ||
฿ 12,639.87 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | Box/package |
Loading...
Detailed Shape | Bind | Basic Shape | Standard (Round) | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Thread Type | Metric coarse | Tip Shape | Flat End |
Screw Type | Complete thread |
How can we improve?
How can we improve?