1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Pan Head Self-Tapping Screw With Cross-Head / Straight-Slot Combo Drive (Type 2 Without Groove, B-0 Type)【1-6,000 Pieces Per Package】

Stainless Steel Pan Head Self-Tapping Screw With Cross-Head / Straight-Slot Combo Drive (Type 2 Without Groove, B-0 Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Has screws that tighten while tapping in locations where there are open pilot holes, eliminating the need for tapping work. Screws do not rattle, so there is no loosening.
[Features]
・Since the washer is installed before rolling the thread, the washer will not come off the screw.
・Working efficiency can be improved by eliminating the hassle of inserting washers and the hassle of losing them.
・Also, prevent forgetting to screw in the washer
・Because the washer has a small inner diameter, it has a structure that does not easily come off the threads.
[Applications]
・Ideal for thin steel plates and thick plates (5 mm or less) resin, hard rubber.

Part Number
CSBPNHB0-SUS-TP2.6-5
CSBPNHB0-SUS-TP2.6-8
CSBPNHB0-SUS-TP2.6-10
CSBPNHB0-SUS-TP2.6-12
CSBPNHB0-SUS-TP2.6-18
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Sales Unit

฿ 6,474.67

FASTENING 1 Pack(s)

6,000 Pieces Per Package

14 Day(s) 105Box/package

฿ 2.11

BOLT 1 Piece(s) Available 5 Day(s) 108Low Quantity (can be purchased from one)

฿ 2.11

BOLT 1 Piece(s) 5 Day(s) 1010Low Quantity (can be purchased from one)

฿ 2.11

BOLT 1 Piece(s) 5 Day(s) 1012Low Quantity (can be purchased from one)

฿ 3.34

FASTENING 1 Piece(s) Available 5 Day(s) 1018Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Nominal of Thread (M) 2.6 Detailed Shape Pan
Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Tip Shape Flat End