(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Thread: M6
· Pitch (mm): 1
· Detailed shape: Standard
· Mounting hole dimensions: Cross/straight slot
· Basic shape: Hex
· Materials: Steel
· Surface treatment: Trivalent white
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Sales unit: Box/package
· Length (mm): 12, 15, 20
Part Number |
---|
HXBHNDP1-ST3W-M6-12 |
HXBHNDP1-ST3W-M6-15 |
HXBHNDP1-ST3W-M6-20 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,517.28 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 12 | ||
฿ 1,433.44 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 15 | ||
฿ 1,376.53 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 20 |
Loading...
Nominal of Thread (M) | 6 | Pitch(mm) | 1 | Detailed Shape | Standard |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips or Flathead | Basic Shape | Hex | Material | Steel |
Surface Treatment | Trivalent White | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Washer Included | Sales Unit | Box/package |
How can we improve?
How can we improve?