1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Pan Head Screw (100)【120-150 Pieces Per Package】

Phillips Pan Head Screw (100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,532.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal Thread (M)] 6
[Pitch (mm)] 1
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Screw type] Partially Threaded Screw, Threaded Portion
[Length (mm)] 100
[Length L (mm)] 105 110 115 120 125 130 135 140 145 150
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, trivalent stainless steel coating

Part Number
CSPPNH-ST3B-M6-105
CSPPNH-ST3B-M6-120
CSPPNH-ST3B-M6-135
CSPPNH-ST3W-M6-105
CSPPNH-ST3W-M6-110
CSPPNH-ST3W-M6-115
CSPPNH-ST3W-M6-120
CSPPNH-ST3W-M6-125
CSPPNH-ST3W-M6-130
CSPPNH-ST3W-M6-135
CSPPNH-ST3W-M6-140
CSPPNH-ST3W-M6-145
CSPPNH-ST3W-M6-150
CSPPNH-ST-M6-105
CSPPNH-ST-M6-110
CSPPNH-ST-M6-115
CSPPNH-ST-M6-120
CSPPNH-ST-M6-130
CSPPNH-STC-M6-105
CSPPNH-STC-M6-110
CSPPNH-STC-M6-115
CSPPNH-STC-M6-120
CSPPNH-STC-M6-130
CSPPNH-STC-M6-135
CSPPNH-STC-M6-140
CSPPNH-STC-M6-150
CSPPNH-STCB-M6-105
CSPPNH-STCB-M6-110
CSPPNH-STN-M6-105
CSPPNH-STN-M6-110
CSPPNH-STT3SC-M6-105
CSPPNH-STT3SC-M6-110
CSPPNH-STU-M6-105
CSPPNH-STU-M6-110
CSPPNH-STU-M6-115
CSPPNH-STU-M6-120
CSPPNH-STU-M6-125
CSPPNH-STU-M6-130
CSPPNH-STU-M6-140
CSPPNH-STU-M6-145
CSPPNH-STU-M6-150
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Surface Treatment_02

฿ 2,577.24

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

14 Day(s) 10105[Trivalent Chromate] Trivalent Black

฿ 3,357.73

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) 10120[Trivalent Chromate] Trivalent Black

฿ 5,139.74

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10135[Trivalent Chromate] Trivalent Black

฿ 2,908.54

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10105[Trivalent Chromate] Trivalent White

฿ 2,983.74

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10110[Trivalent Chromate] Trivalent White

฿ 2,722.06

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) 10115[Trivalent Chromate] Trivalent White

฿ 2,846.04

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) 10120[Trivalent Chromate] Trivalent White

฿ 2,898.89

SA1 BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) 10125[Trivalent Chromate] Trivalent White

฿ 2,931.41

SA1 BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) 10130[Trivalent Chromate] Trivalent White

฿ 4,288.11

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10135[Trivalent Chromate] Trivalent White

฿ 4,327.75

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10140[Trivalent Chromate] Trivalent White

฿ 4,525.41

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10145[Trivalent Chromate] Trivalent White

฿ 4,566.57

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10150[Trivalent Chromate] Trivalent White

฿ 2,427.34

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10105[Not Provided] Fabric

฿ 2,309.96

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10110[Not Provided] Fabric

฿ 2,135.17

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) 10115[Not Provided] Fabric

฿ 2,171.24

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) 10120[Not Provided] Fabric

฿ 2,268.81

SA1 BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) 10130[Not Provided] Fabric

฿ 2,620.43

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -105[Chromate Plating] Chromate Plating

฿ 2,695.13

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

14 Day(s) -110[Chromate Plating] Chromate Plating

฿ 2,496.96

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) -115[Chromate Plating] Chromate Plating

฿ 2,533.03

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) -120[Chromate Plating] Chromate Plating

฿ 1,532.90

SA1 BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) -130[Chromate Plating] Chromate Plating

฿ 3,614.33

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -135[Chromate Plating] Chromate Plating

฿ 3,653.97

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -140[Chromate Plating] Chromate Plating

฿ 3,858.74

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -150[Chromate Plating] Chromate Plating

฿ 2,577.24

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

14 Day(s) -105[Chromate Plating] Black Chromate

฿ 2,577.24

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

14 Day(s) -110[Chromate Plating] Black Chromate

฿ 2,781.00

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

14 Day(s) 10105[Nickel Plating] Nickel Plating

฿ 2,781.00

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

14 Day(s) 10110[Nickel Plating] Nickel Plating

฿ 3,878.56

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

14 Day(s) 10105[Stainless Steel Coating] Trivalent Stainless Steel Coating

฿ 3,399.90

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

14 Day(s) 10110[Stainless Steel Coating] Trivalent Stainless Steel Coating

฿ 2,620.43

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -105[Bright Chrome Plating] Bright Chromate Plating

฿ 2,695.13

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -110[Bright Chrome Plating] Bright Chromate Plating

฿ 2,496.96

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) -115[Bright Chrome Plating] Bright Chromate Plating

฿ 2,533.03

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) -120[Bright Chrome Plating] Bright Chromate Plating

฿ 2,651.94

SA1 BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) -125[Bright Chrome Plating] Bright Chromate Plating

฿ 2,684.46

SA1 BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) -130[Bright Chrome Plating] Bright Chromate Plating

฿ 3,653.97

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -140[Bright Chrome Plating] Bright Chromate Plating

฿ 3,817.08

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -145[Bright Chrome Plating] Bright Chromate Plating

฿ 3,858.74

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -150[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Mounting Hole Shape Phillips Detailed Shape Pan
Material Steel Thread Type Metric coarse Pitch(mm) 1
Basic Shape Standard (Round) Sales Unit Box/package Tip Shape Flat End
Screw Type Half Thread