1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Partially Threaded Phillips Binding Head Screw (50)【150-400 Pieces Per Package】

Partially Threaded Phillips Binding Head Screw (50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,674.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Detailed shape] Bind
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Screw type] Partially Threaded Screw, Threaded Portion
[Length (mm)] 50
[Nominal Thread (M)] 4 5
[Length L (mm)] 65 70 75 80 100
[Pitch (mm)] 0.7 0.8
[Surface treatment] Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Parkerizing, trivalent stainless steel coating, German brown plating

Part Number
CSPBDH-ST3B-M4-70
CSPBDH-ST3B-M4-80
CSPBDH-ST3W-M4-65
CSPBDH-ST3W-M4-70
CSPBDH-ST3W-M4-80
CSPBDH-ST3W-M5-75
CSPBDH-STC-M4-65
CSPBDH-STC-M4-80
CSPBDH-STC-M4-100
CSPBDH-STCB-M4-100
CSPBDH-STN-M4-65
CSPBDH-STN-M4-70
CSPBDH-STN-M4-100
CSPBDH-STT3SC-M4-100
CSPBDH-STU-M4-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Pitch
(mm)

฿ 2,606.71

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10470[Trivalent Chromate] Trivalent Black0.7

฿ 2,497.46

SA1 BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10480[Trivalent Chromate] Trivalent Black0.7

฿ 2,278.46

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 10465[Trivalent Chromate] Trivalent White0.7

฿ 2,176.33

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10470[Trivalent Chromate] Trivalent White0.7

฿ 2,084.35

SA1 BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10480[Trivalent Chromate] Trivalent White0.7

฿ 1,674.80

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10575[Trivalent Chromate] Trivalent White0.8

฿ 2,017.28

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) -465[Chromate Plating] Chromate Plating0.7

฿ 1,826.73

SA1 BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) -480[Chromate Plating] Chromate Plating0.7

฿ 2,542.69

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

14 Day(s) -4100[Chromate Plating] Chromate Plating0.7

฿ 3,695.13

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

14 Day(s) -4100[Chromate Plating] Black Chromate0.7

฿ 2,689.54

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 10465[Nickel Plating] Nickel Plating0.7

฿ 2,574.19

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10470[Nickel Plating] Nickel Plating0.7

฿ 3,777.44

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 104100[Nickel Plating] Nickel Plating0.7

฿ 5,670.74

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

14 Day(s) 104100[Stainless Steel Coating] Trivalent Stainless Steel Coating0.7

฿ 3,505.09

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) -4100[Bright Chrome Plating] Bright Chromate Plating0.7

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Bind Material Steel
Thread Type Metric coarse Basic Shape Standard (Round) Sales Unit Box/package
Tip Shape Flat End Screw Type Half Thread