1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Synthetic Rubber Wheel (Packing Caster) with Conductive Type 300 Es Bolt Type Electric Vehicle Stopper

UCH CASTER

Synthetic Rubber Wheel (Packing Caster) with Conductive Type 300 Es Bolt Type Electric Vehicle Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 385.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A conductive caster in which anti-static performance is improved. An excellent anti-static caster for disaster prevention.

 
Part Number
303TES
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 385.14

UCH CASTER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Wheel mounting height H(mm) 66 Properties Static electricity prevention
Load Range(daN) ~35.00 Stopper (Detail) With Rotation Stopper Allowable Load(daN) 24.5
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic Body Material Cold rolled steel plate (SPCC)
Screw Diameter d (Main Mounting Shaft Diameter) M8_P1.25 Wheel Dia. D(Ø) 50 Wheel width W(mm) 20
Turning Radius r(mm) 52 Wheel Color Black (All-Synthetic Rubber Wheel - No Ebonite)

Please check the type/dimensions/specifications of the part 303TES in the Synthetic Rubber Wheel (Packing Caster) with Conductive Type 300 Es Bolt Type Electric Vehicle Stopper series.