1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Type 600E Secure Model Conductive Axle Synthetic Rubber Wheels (Packing Caster)

UCH CASTER

Conductive Type 600E Secure Model Conductive Axle Synthetic Rubber Wheels (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 684.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A conductive caster that has been developed to improve anti-static performance. An excellent anti-static caster for disaster prevention.

 
Part Number
606E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 684.04

UCH CASTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Wheel mounting height H(mm) 93 Properties Static electricity prevention
Load Range(daN) 35.01~80.00 Stopper (Detail) No Allowable Load(daN) 39.2
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P2(mm) 70 Mounting Hole Pitch Transverse Direction P1(mm) 36
Dimension (Length) L2(mm) 85 Dimension (Width) L1(mm) 51 Wheel Dia. D(Ø) 75
Wheel width W(mm) 21 Wheel Color Black (All-Synthetic Rubber Wheel - No Ebonite) Mounting Hole Diameter d(mm) 6.5
Mounting Seat Thickness t(mm) 2.3

Please check the type/dimensions/specifications of the part 606E in the Conductive Type 600E Secure Model Conductive Axle Synthetic Rubber Wheels (Packing Caster) series.