1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Heavy Class 300X-N Bolt Type Nylon Wheel for Ultra Heavy Loads (Packing Caster)

UCH CASTER

Super Heavy Class 300X-N Bolt Type Nylon Wheel for Ultra Heavy Loads (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,450.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Employs a high tensile material. Strength is doubled by heat treatment. Can turn with 1/3 the force of conventional products.

 
Part Number
304X-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,450.75

UCH CASTER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Wheel mounting height H(mm) 85 Properties Low Floor
Load Range(daN) 220.01~320.00 Stopper (Detail) No Allowable Load(daN) 294
Wheel Material Polyamide Resin (Nylon 6) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Aluminum Alloy Die Cast (ADC12)
Screw Diameter d (Main Mounting Shaft Diameter) M20_P2.5 Wheel Dia. D(Ø) 50 Wheel width W(mm) 39
Turning Radius r(mm) 72 Wheel Color Gray

Please check the type/dimensions/specifications of the part 304X-N in the Super Heavy Class 300X-N Bolt Type Nylon Wheel for Ultra Heavy Loads (Packing Caster) series.