(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Due to the separate structure, it can be tightened without damaging the shaft.
· Can be easily mounted and removed after shaft assembly.
· Brackets can be attached using the screw holes on the D-cut surface.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 556.46 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 576.42 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 959.20 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 576.42 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 596.37 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,019.67 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 576.42 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 596.37 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,019.67 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 576.42 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 596.37 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,019.67 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 616.93 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 636.89 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,140.61 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 616.93 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 636.89 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,140.61 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 616.93 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 17 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 636.89 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 17 | 40 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,140.61 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 17 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 636.89 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 18 | 45 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 677.40 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 18 | 45 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,201.08 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 18 | 45 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 655.21 | SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 677.40 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,201.08 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 677.40 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 734.35 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,423.00 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 749.89 | SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 818.30 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,503.43 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 798.34 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 878.77 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,624.37 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 878.77 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,120.65 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 2,088.18 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 1,080.14 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,322.02 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 2,390.53 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 1,322.02 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,423.00 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 2,733.39 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
Loading...
Fastening Method | Separate | Specifications | D Cut | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
How can we improve?
How can we improve?