1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Mounted Plate Type Caster 420R/420GRP Wheel Diameter 25-75mm

Flat Mounted Plate Type Caster 420R/420GRP Wheel Diameter 25-75mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard fixed type caster that can be used together with swivel type casters 420G/415G. Highest production volume and used for a wide range of applications.

 
Part Number
420GRP-C65
420GRP-C75
420GRP-MC65
420GRP-MC75
420GRP-N65
420GRP-N75
420GRP-R65
420GRP-R75
420GRP-UR65
420GRP-UR75
420R-C25
420R-C32
420R-C38
420R-C50
420R-C65
420R-C75
420R-MC38
420R-MC50
420R-MC65
420R-MC75
420R-N25
420R-N32
420R-N38
420R-N50
420R-N65
420R-N75
420R-R25
420R-R32
420R-R38
420R-R50
420R-R65
420R-R75
420R-UR25
420R-UR32
420R-UR38
420R-UR50
420R-UR65
420R-UR75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Mounting Hole Diameter P
(mm)
Part Number Variety of Vehicles Wheel configuration

฿ 590.17

HMM CASTER 1 Piece(s) 10 Day(s) 8035.01~80.0060Cast MetalHeat resistant / Cold ResistanceRound hole5542706065258.8GRPCIntegrated Casting Wheel

฿ 671.83

HMM CASTER 1 Piece(s) 10 Day(s) 9035.01~80.0070Cast MetalHeat resistant / Cold ResistanceRound hole5542706075258.8GRPCIntegrated Casting Wheel

฿ 965.72

HMM CASTER 1 Piece(s) 10 Day(s) 8035.01~80.0060[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole5542706065258.8GRPMCMC Nylon Integral Wheel

฿ 1,093.23

HMM CASTER 1 Piece(s) 10 Day(s) 9035.01~80.0070[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole5542706075258.8GRPMCMC Nylon Integral Wheel

฿ 347.77

HMM CASTER 1 Piece(s) 5 Day(s) 8035.01~80.0055[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole5542706065258.8GRPNNylon Integral Wheel

฿ 365.36

HMM CASTER 1 Piece(s) 10 Day(s) 9035.01~80.0065[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole5542706075258.8GRPNNylon Integral Wheel

฿ 401.77

HMM CASTER 1 Piece(s) 10 Day(s) 8035.01~80.0040Rubber-Round hole5542706065278.8GRPRNylon-Wheel Rubber Winding Wheel

฿ 449.97

HMM CASTER 1 Piece(s) 5 Day(s) 9035.01~80.0050Rubber-Round hole5542706075278.8GRPRNylon-Wheel Rubber Winding Wheel

฿ 514.01

HMM CASTER 1 Piece(s) 10 Day(s) 8035.01~80.0055UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round hole5542706065278.8GRPURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

฿ 556.71

HMM CASTER 1 Piece(s) 5 Day(s) 9035.01~80.0065UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round hole5542706075278.8GRPURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

฿ 91.67

HMM CASTER 1 Piece(s) 21 Day(s) 35~35.0012Cast MetalHeat resistant / Cold ResistanceRound holes (two holes)29-371825124.2RCIntegrated Casting Wheel

฿ 134.29

HMM CASTER 1 Piece(s) 5 Day(s) 42~35.0020Cast MetalHeat resistant / Cold ResistanceRound holes (two holes)29-362032144.2RCIntegrated Casting Wheel

฿ 192.39

HMM CASTER 1 Piece(s) 5 Day(s) 50~35.0030Cast MetalHeat resistant / Cold ResistanceRound hole3615462538175.3RCIntegrated Casting Wheel

฿ 333.34

HMM CASTER 1 Piece(s) 5 Day(s) 6535.01~80.0040Cast MetalHeat resistant / Cold ResistanceRound hole4525584050216.5RCIntegrated Casting Wheel

฿ 561.87

HMM CASTER 1 Piece(s) 10 Day(s) 8035.01~80.0060Cast MetalHeat resistant / Cold ResistanceRound hole5528704765258.8RCIntegrated Casting Wheel

฿ 659.42

HMM CASTER 1 Piece(s) 12 Day(s) 9035.01~80.0070Cast MetalHeat resistant / Cold ResistanceRound hole5528704775258.8RCIntegrated Casting Wheel

฿ 642.41

HMM CASTER 1 Piece(s) 10 Day(s) 50~35.0030[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole3615462538175.3RMCMC Nylon Integral Wheel

฿ 694.61

HMM CASTER 1 Piece(s) 5 Day(s) 6535.01~80.0040[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole4525584050206.5RMCMC Nylon Integral Wheel

฿ 951.75

HMM CASTER 1 Piece(s) 10 Day(s) 8035.01~80.0060[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole5528704765258.8RMCMC Nylon Integral Wheel

฿ 1,082.04

HMM CASTER 1 Piece(s) 5 Day(s) 9035.01~80.0070[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole5528704775258.8RMCMC Nylon Integral Wheel

฿ 41.67

HMM CASTER 1 Piece(s) 21 Day(s) 35~35.0010[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round holes (two holes)29-371825124.2RNNylon Integral Wheel

฿ 62.00

HMM CASTER 1 Piece(s) 15 Day(s) 42~35.0018[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round holes (two holes)29-362032144.2RNNylon Integral Wheel

฿ 96.19

HMM CASTER 1 Piece(s) 5 Day(s) 50~35.0028[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole3615462538165.3RNNylon Integral Wheel

฿ 180.96

HMM CASTER 1 Piece(s) 5 Day(s) 6535.01~80.0038[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole4525584050216.5RNNylon Integral Wheel

฿ 295.24

HMM CASTER 1 Piece(s) 5 Day(s) 8035.01~80.0055[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole5528704765258.8RNNylon Integral Wheel

฿ 222.00

HMM CASTER 1 Piece(s) 16 Day(s) 9035.01~80.0065[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole5528704775258.8RNNylon Integral Wheel

฿ 79.05

HMM CASTER 1 Piece(s) 5 Day(s) 35~35.008Rubber-Round holes (two holes)29-371825124.2RRRubber Integrated Wheels Containing Resin Bush

฿ 92.39

HMM CASTER 1 Piece(s) 5 Day(s) 42~35.0012Rubber-Round holes (two holes)29-362032144.2RRRubber Integrated Wheels Containing Resin Bush

฿ 100.00

HMM CASTER 1 Piece(s) 21 Day(s) 50~35.0020Rubber-Round hole3615462538175.3RRRubber Integrated Wheels Containing Resin Bush

฿ 241.91

HMM CASTER 1 Piece(s) 5 Day(s) 65~35.0030Rubber-Round hole4525584050206.5RRNylon-Wheel Rubber Winding Wheel

฿ 416.32

HMM CASTER 1 Piece(s) 5 Day(s) 8035.01~80.0040Rubber-Round hole5528704765278.8RRNylon-Wheel Rubber Winding Wheel

฿ 455.63

HMM CASTER 1 Piece(s) 5 Day(s) 9035.01~80.0050Rubber-Round hole5528704775278.8RRNylon-Wheel Rubber Winding Wheel

฿ 50.00

HMM CASTER 1 Piece(s) 21 Day(s) 35~35.0010UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round holes (two holes)29-371825124.2RURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

฿ 95.24

HMM CASTER 1 Piece(s) 5 Day(s) 42~35.0018UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round holes (two holes)29-362032144.2RURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

฿ 142.86

HMM CASTER 1 Piece(s) 5 Day(s) 50~35.0028UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round hole3615462538165.3RURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

฿ 323.81

HMM CASTER 1 Piece(s) 5 Day(s) 6535.01~80.0038UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round hole4525584050216.5RURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

฿ 513.07

HMM CASTER 1 Piece(s) 5 Day(s) 8035.01~80.0055UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round hole5528704765278.8RURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

฿ 533.00

HMM CASTER 1 Piece(s) 15 Day(s) 9035.01~80.0065UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round hole5528704775278.8RURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Stopper (Detail) No Fitting Material Steel
Load Category Light Load (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Fixed Type