1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push-in Fittings, WP Series, Male Branch Tee (Part Number)

Push-in Fittings, WP Series, Male Branch Tee
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 148.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The secret behind the unit's high reliability is the ring packing, which reduces the connection operation power of the tube and maintains a high level of airtightness

[Features]
· Fitting consists of 6 parts minimally.
· New lock ring to tightly connect and softly separate the tube.
· A lot of joint functions make the piping work smooth and securely.
· PA+F/G resin (polyamide) is standard.

Specification

●SPQ(piece):10

Materials

●Main Body: Polyamide(PA+F/G)
Part Number
WPT04-01
WPT04-02
WPT06-01
WPT06-02
WPT06-03
WPT08-01
WPT08-02
WPT08-03
WPT10-01
WPT10-02
WPT10-03
WPT10-04
WPT12-02
WPT12-03
WPT12-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)
R (Male Threaded)

฿ 171.25

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 104R1/8

฿ 209.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 104R1/4

฿ 148.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 1 Day(s) 106R1/8

฿ 156.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 1 Day(s) 106R1/4

฿ 234.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 106R3/8

฿ 165.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 1 Day(s) 108R1/8

฿ 170.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 1 Day(s) 108R1/4

฿ 259.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 108R3/8

฿ 257.50

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 1010R1/8

฿ 296.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 1010R1/4

฿ 289.04

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 1010R3/8

฿ 304.16

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 1010R1/2

฿ 323.51

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 1012R1/4

฿ 330.16

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 1012R3/8

฿ 330.16

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 1012R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material PA+F/G (Polyamide) Resin Application Standard/Mini Thread Material Brass
Seal Material NBR Screw Mounting, Multipoint T Branch Operating Temperature(°C) 0::60