(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The rod end requires no lubrication, and is made of stainless steel (303 for the body, 440C for the ball),
giving it excellent anti-corrosion characteristics so it can be used in a wide range of general purpose applications.
[Features]
· The fluoropolymer liner is bonded to the inner diameter of the body.
· The moving load should be kept within the rated static load since the load performance of the fluoropolymer liner is larger than the static fracture load of the body.
· If exposed to shock and vibration, damage is possible even if the load is kept under the rated load. Internal diameter sizes 15 mm and above are built-to-order.
Part Number |
---|
RBT5E |
RBT6E |
RBT12E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Screw M | Inner Dia. d (Ø) | Radial Static Load Rating (N) | Allowable Tilt Angle α (deg) |
---|---|---|---|---|---|---|---|---|---|
฿ 679.24 | NMB ROD END BEARINGS RBT | 1 Piece(s) | 5 Day(s) | M5 | 5 | 980 | 12 | ||
฿ 679.24 | NMB ROD END BEARINGS RBT | 1 Piece(s) | 5 Day(s) | M6 | 6 | 1440 | 10 | ||
฿ 961.27 ฿ 508.42 | ROD END BEARINGS RBT | 1 Piece(s) | Same day | M12 | 12 | 5880 | 12 |
Loading...
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | SUS303 |
---|---|---|---|---|---|
Connecting Thread Shape | Male thread | Connecting Thread Direction | Right Screw | Ball Material | SUS440C |
Liner Material | Resin | Operating Temperature Range(°C) | -::- | Basic Load Rating(kN) | - |
Lubrication Method | Oil-Free | Resin Material (Detail) | Fluororesin (fluoropolymer) |
How can we improve?
How can we improve?