1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Thin-Type Parallel Hand HLD Series (Part Number)

Hand Thin-Type Parallel Hand HLD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,565.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Thinnest, high rigidity and powerful specification.

[Features]
· Thinnest and high rigidity.
· Ans powerful holding force.
· Super thin-thin with W twin cylinder.
· High holding force with 4 cylinders.
· Improves withstand load with T groove guide in the sliding part

Part Number
HLD-08AS
HLD-08AS-ET2LS1
HLD-08AS-ET2LS2
HLD-08AS-ET2S1
HLD-08AS-ET2S2
HLD-08AS-ET3LS1
HLD-08AS-ET3LS2
HLD-08AS-ET3S1
HLD-08AS-ET3S2
HLD-12AS1
HLD-12AS-ET2LS1
HLD-12AS-ET2LS2
HLD-12AS-ET2S1
HLD-12AS-ET2S2
HLD-12AS-ET3LS1
HLD-12AS-ET3LS2
HLD-12AS-ET3S1
HLD-12AS-ET3S2
HLD-16AS
HLD-16AS-ET2LS1
HLD-16AS-ET2LS2
HLD-16AS-ET2S1
HLD-16AS-ET2S2
HLD-16AS-ET3LS1
HLD-16AS-ET3LS2
HLD-16AS-ET3S1
HLD-16AS-ET3S2
HLD-20AS
HLD-20AS-ET2LS1
HLD-20AS-ET2LS2
HLD-20AS-ET2S1
HLD-20AS-ET2S2
HLD-20AS-ET3LS1
HLD-20AS-ET3LS2
HLD-20AS-ET3S1
HLD-20AS-ET3S2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCylinder Dia.
(φ)
Action Stroke
(mm)
Sensor Qty.

฿ 18,565.68

KON HAND HL* 1 Piece(s) 35 Day(s) 108X412No

฿ 19,777.80

KON HAND HL* 1 Piece(s) 35 Day(s) 108X412Non-contact 2 Core L-shaped, 1

฿ 20,989.93

KON HAND HL* 1 Piece(s) 35 Day(s) 108X412Non-contact 2 Core L-shaped, 2

฿ 19,777.80

KON HAND HL* 1 Piece(s) 35 Day(s) 108X412Non-contact 2 Core Straight, 1

฿ 20,989.93

KON HAND HL* 1 Piece(s) 35 Day(s) 108X412Non-contact 2 Core Straight, 2

฿ 19,777.80

KON HAND HL* 1 Piece(s) 35 Day(s) 108X412Non-contact 3 Core L-shaped, 1

฿ 20,989.93

KON HAND HL* 1 Piece(s) 35 Day(s) 108X412Non-contact 3 Core L-shaped, 2

฿ 19,777.80

KON HAND HL* 1 Piece(s) 35 Day(s) 108X412Non-contact 3 Core Straight, 1

฿ 20,989.93

KON HAND HL* 1 Piece(s) 35 Day(s) 108X412Non-contact 3 Core Straight, 2

฿ 19,247.00

KONDO HAND HL* 1 Piece(s) 26 Day(s) 1012X416No

฿ 21,798.01

KON HAND HL* 1 Piece(s) 35 Day(s) 1012X416Non-contact 2 Core L-shaped, 1

฿ 23,010.14

KON HAND HL* 1 Piece(s) 35 Day(s) 1012X416Non-contact 2 Core L-shaped, 2

฿ 21,798.01

KON HAND HL* 1 Piece(s) 35 Day(s) 1012X416Non-contact 2 Core Straight, 1

฿ 23,010.14

KON HAND HL* 1 Piece(s) 35 Day(s) 1012X416Non-contact 2 Core Straight, 2

฿ 21,798.01

KON HAND HL* 1 Piece(s) 35 Day(s) 1012X416Non-contact 3 Core L-shaped, 1

฿ 23,010.14

KON HAND HL* 1 Piece(s) 35 Day(s) 1012X416Non-contact 3 Core L-shaped, 2

฿ 21,798.01

KON HAND HL* 1 Piece(s) 35 Day(s) 1012X416Non-contact 3 Core Straight, 1

฿ 23,010.14

KON HAND HL* 1 Piece(s) 35 Day(s) 1012X416Non-contact 3 Core Straight, 2

฿ 22,606.10

KON HAND HL* 1 Piece(s) 35 Day(s) 1016X420No

฿ 23,818.23

KON HAND HL* 1 Piece(s) 35 Day(s) 1016X420Non-contact 2 Core L-shaped, 1

฿ 25,030.35

KON HAND HL* 1 Piece(s) 35 Day(s) 1016X420Non-contact 2 Core L-shaped, 2

฿ 23,818.23

KON HAND HL* 1 Piece(s) 35 Day(s) 1016X420Non-contact 2 Core Straight, 1

฿ 25,030.35

KON HAND HL* 1 Piece(s) 35 Day(s) 1016X420Non-contact 2 Core Straight, 2

฿ 23,818.23

KON HAND HL* 1 Piece(s) 35 Day(s) 1016X420Non-contact 3 Core L-shaped, 1

฿ 25,030.35

KON HAND HL* 1 Piece(s) 35 Day(s) 1016X420Non-contact 3 Core L-shaped, 2

฿ 23,818.23

KON HAND HL* 1 Piece(s) 35 Day(s) 1016X420Non-contact 3 Core Straight, 1

฿ 25,030.35

KON HAND HL* 1 Piece(s) 35 Day(s) 1016X420Non-contact 3 Core Straight, 2

฿ 24,222.27

KON HAND HL* 1 Piece(s) 35 Day(s) 1020X430No

฿ 25,434.39

KON HAND HL* 1 Piece(s) 35 Day(s) 1020X430Non-contact 2 Core L-shaped, 1

฿ 26,646.52

KON HAND HL* 1 Piece(s) 35 Day(s) 1020X430Non-contact 2 Core L-shaped, 2

฿ 25,434.39

KON HAND HL* 1 Piece(s) 35 Day(s) 1020X430Non-contact 2 Core Straight, 1

฿ 26,646.52

KON HAND HL* 1 Piece(s) 35 Day(s) 1020X430Non-contact 2 Core Straight, 2

฿ 25,434.39

KON HAND HL* 1 Piece(s) 35 Day(s) 1020X430Non-contact 3 Core L-shaped, 1

฿ 26,646.52

KON HAND HL* 1 Piece(s) 35 Day(s) 1020X430Non-contact 3 Core L-shaped, 2

฿ 25,434.39

KON HAND HL* 1 Piece(s) 35 Day(s) 1020X430Non-contact 3 Core Straight, 1

฿ 26,646.52

KON HAND HL* 1 Piece(s) 35 Day(s) 1020X430Non-contact 3 Core Straight, 2

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type (flat type) Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No Option No