1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand, Crab Type Parallel Hand, HF Series (Part Number)

Hand, Crab Type Parallel Hand, HF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,818.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Strong compact tool not needing combination adjustment.

Part Number
HF-2MS
HF-2MS-ET2S1
HF-2MS-ET2S2
HF-2MS-ET2S2-B
HF-2MS-ET3S1
HF-2MS-ET3S1-B
HF-2MS-ET3S2
HF-2MS-ET3S2-B
HF-3MS
HF-3MS-ET2S1
HF-3MS-ET3S1
HF-4MS
HF-4MS-ET2S1
HF-4MS-ET2S2
HF-4MS-ET3S1
HF-4MS-ET3S2
HF-5MS
HF-5MS-ET2S1
HF-5MS-ET2S2
HF-5MS-ET3S1
HF-5MS-ET3S2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Option Sensor Qty.

฿ 23,818.23

KON HAND HF 1 Piece(s) 26 Day(s) 1016X21020NoNo

฿ 25,030.35

KON HAND HF 1 Piece(s) 26 Day(s) 1016X21020NoNon-contact 2 Core Straight, 1

฿ 26,242.48

KON HAND HF 1 Piece(s) 26 Day(s) 1016X21020NoNon-contact 2 Core Straight, 2

฿ 36,343.54

KON HAND HF 1 Piece(s) 26 Day(s) 1016X21020BearingNon-contact 2 Core Straight, 2

฿ 25,030.35

KON HAND HF 1 Piece(s) 26 Day(s) 1016X21020NoNon-contact 3 Core Straight, 1

฿ 35,131.41

KON HAND HF 1 Piece(s) 26 Day(s) 1016X21020BearingNon-contact 3 Core Straight, 1

฿ 26,242.48

KON HAND HF 1 Piece(s) 26 Day(s) 1016X21020NoNon-contact 3 Core Straight, 2

฿ 36,343.54

KON HAND HF 1 Piece(s) 26 Day(s) 1016X21020BearingNon-contact 3 Core Straight, 2

฿ 27,858.65

KON HAND HF 1 Piece(s) 26 Day(s) 1025X21230NoNo

฿ 29,070.78

KON HAND HF 1 Piece(s) 26 Day(s) 1025X21230NoNon-contact 2 Core Straight, 1

฿ 29,070.78

KON HAND HF 1 Piece(s) 26 Day(s) 1025X21230NoNon-contact 3 Core Straight, 1

฿ 31,899.07

KON HAND HF 1 Piece(s) 26 Day(s) 1032X21540NoNo

฿ 33,111.20

KON HAND HF 1 Piece(s) 26 Day(s) 1032X21540NoNon-contact 2 Core Straight, 1

฿ 34,323.33

KON HAND HF 1 Piece(s) 26 Day(s) 1032X21540NoNon-contact 2 Core Straight, 2

฿ 33,111.20

KON HAND HF 1 Piece(s) 26 Day(s) 1032X21540NoNon-contact 3 Core Straight, 1

฿ 34,323.33

KON HAND HF 1 Piece(s) 26 Day(s) 1032X21540NoNon-contact 3 Core Straight, 2

฿ 39,979.92

KON HAND HF 1 Piece(s) 26 Day(s) 1040X21860NoNo

฿ 41,192.05

KON HAND HF 1 Piece(s) 26 Day(s) 1040X21860NoNon-contact 2 Core Straight, 1

฿ 42,404.18

KON HAND HF 1 Piece(s) 26 Day(s) 1040X21860NoNon-contact 2 Core Straight, 2

฿ 41,192.05

KON HAND HF 1 Piece(s) 26 Day(s) 1040X21860NoNon-contact 3 Core Straight, 1

฿ 42,404.18

KON HAND HF 1 Piece(s) 26 Day(s) 1040X21860NoNon-contact 3 Core Straight, 2

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type (wide width) Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No