1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chuck 4 Nail 2 Drive Chuck CKE Series (Part Number)

Chuck 4 Nail 2 Drive Chuck CKE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39,224.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Supports deformed object and chuck compatible for handling.

Part Number
CKE-25M
CKE-30M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)

฿ 39,224.78

KON CHUCK CKE 1 Piece(s) 26 Day(s) 1040(A)/25(B)26(A)/14(B)7(A)/7(B)

฿ 40,436.91

KON CHUCK CKE 1 Piece(s) 26 Day(s) 1050(A)/32(B)32(A)/18(B)10(A)/9(B)

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Chuck Type / Chuck Type of Opening Number of Fingers 4 pcs.
Main Body Shape Special Forms Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No Option No Sensor Qty. No