1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CKL/BHA-FC Series, Clean/Special Mechanical Hand and Mechanical Chuck (Part Number)

CKL/BHA-FC Series, Clean/Special Mechanical Hand and Mechanical Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,557.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Suitable to the hand for rotary table and shuttle mover can't use air piping.
· Holds outer diameter with spring and suitable with heat resistant hand with packing not used.
· Drives by external force of the opening side and supports high speed tact.

Part Number
BHA-01A-FC
BHA-03A-FC
BHA-04A-FC
BHA-05A-FC
BHA-06A-FC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)

฿ 12,557.99

KON CLEAN BHA 1 Piece(s) 26 Day(s) 101265

฿ 12,962.03

KON CLEAN BHA 1 Piece(s) 26 Day(s) 101689

฿ 14,578.20

KON CLEAN BHA 1 Piece(s) 26 Day(s) 10201011

฿ 16,194.36

KON CLEAN BHA 1 Piece(s) 26 Day(s) 10251215

฿ 20,234.79

KON CLEAN BHA 1 Piece(s) 26 Day(s) 10321620

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square type Environment, Applications Standard / Available in Clean Room environment. Additional Functions No
Stroke Adjustment Mechanism No Option No Sensor Qty. No