1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flow Gun, FG (Part Number)

AIW SPLAY GUN

Flow Gun, FG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

(The nozzle is not included.)

[Features]
· Can be used for coating ceilings, or for doweling and tenon joint works with adhesives.

Part Number
FG-62
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 16,700.00

AIW SPLAY GUN 1 Piece(s) 16 Day(s) 10

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Without Nozzle Supply Method Pressure Feed Nozzle Dia. [Category](mm) ~3
Types of connection G3/8 Max. Operating Pressure(MPa) 25 Detail of Nozzle Dia.(mm) 3

Please check the type/dimensions/specifications of the part FG-62 in the Flow Gun, FG series.