(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Spray Guns

Spray Guns products from the Automation Components category can be selected based on many product specifications such as Spray Gun Type, Supply Method, Connection Type (Air), Connection Type (Paint), Liquid Spray Amount [Category]. The recommended brands for Spray Guns are ANESTIWATA, KINKI SEISAKUSYO, MEIJIKIKAI. The products of Spray Guns are offered in a total of 44 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
44 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Hand Spray Gun F110-G

    Hand Spray Gun F110-G

    MEIJIKIKAI

    Its new misting mechanism helps improve coating efficiency at low pressures which in turn helps reduce the amount of paint used.
    From: ฿ 5,575.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Engine Cleaner EC-7

    Engine Cleaner EC-7

    MEIJIKIKAI

    Ideal for cleaning and washing uneven sections/parts in automobiles in general and in manufacturing machinery, etc.

    [Features]
    · Ideal for cleaning oil, grease, and dirt from automobiles and parts. Ideal for cleaning manufacturing machinery/facilities and agricultural equipment. Ideal for surface preparation before painting. Ideal for coating metal mold release materials and for cleaning and washing uneven parts etc.
    From: ฿ 2,857.27
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Caulking Gun, CA

    Caulking Gun, CA

    MEIJIKIKAI

    ·An easy-to-grip caulk gun. [Paint Inlet Diameter]·G1/4
    From: ฿ 9,774.24
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Viscosity Cup

    Viscosity Cup

    MEIJIKIKAI

    For measuring paint viscosity.

    [Features]
    · For measuring paint viscosity. Use the V-1 type simple viscosity cup which is based on the Ford Cup No.4.
    From: ฿ 2,619.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Spray Gun F110 Series (Small Spray Gun) F110-G□ST

    Hand Spray Gun F110 Series (Small Spray Gun) F110-G□ST

    MEIJIKIKAI

    A product series that meets the demands of its users.

    [Features]
    · Features a new misting method (patent pending).
    · Enables atomization with low air volumes and low pressures. Can increase coating efficiency, reduce spattering, and reduce the amount of paint used. As the total air consumption amount is low, it also helps reduce CO2.
    · Does not produce much in the way of noise. With low levels of paint adherence on the air cap, maintenance costs are also reduced.
    · Its new misting mechanism helps improve coating efficiency at low pressures which in turn helps reduce the amount of paint used.
    · Its high dispersal pattern helps form the ideal film thickness for each type of paint, which in turn helps achieve a clean finish.
    · Its reduced weight and optimum weight balance helps reduce the load on the operator and enables work to be carried out in the manner intended.
    · Quiet operation for improved working environments.
    · An extensive lineup of products.
    · Breaks the status quo. Switch now and earn more.
    · The parts that are in contact with the fluids feature corrosion-resistant circuits, making it suitable for use with even VOC countermeasure water-based paints.
    From: ฿ 5,745.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultra Small Low Pressure Spray Gun LPH-50

    Ultra Small Low Pressure Spray Gun LPH-50

    ANESTIWATA

    A gravity type that can be used for automobile repairs. For low volume spraying at low pressures and with low air volumes. Suitable for touch-ups and shading.
    From: ฿ 7,595.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mold Release Agent Coating Spray Gun TOF-101

    Mold Release Agent Coating Spray Gun TOF-101

    ANESTIWATA

    A spray gun that applies mold release agents in a large tulip pattern to efficiently cover wide surface areas.

    [Features]
    · The TOF-101 is a spray gun that applies mold release agents in a large tulip pattern so as to efficiently cover wide surface areas.
    From: ฿ 7,108.76
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Piece Gun, Ultra Small Spray Gun MP

    Piece Gun, Ultra Small Spray Gun MP

    MEIJIKIKAI

    Small, ultra-lightweight, and easy to maintain.
    From: ฿ 4,352.83
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small and Medium Size Spray Guns, Gravity Type W-71/W-61/W-77

    Small and Medium Size Spray Guns, Gravity Type W-71/W-61/W-77

    ANESTIWATA

    An ever popular basic spray gun. Used for a broad range of applications, including the coating of plastics, metals, vehicles and woods, as well as for the application of liquids etc.
    From: ฿ 6,472.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Spray Gun F210 Series (Large Spray Gun) F210-S

    Hand Spray Gun F210 Series (Large Spray Gun) F210-S

    MEIJIKIKAI

    Its new misting mechanism helps improve coating efficiency at low pressures which in turn helps reduce the amount of paint used.
    From: ฿ 6,512.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Spray Gun, Gravity Type W-101

    Small Spray Gun, Gravity Type W-101

    ANESTIWATA

    Multiple types available for different applications. By stabilizing the air flow, the spray pattern shape is stabilized. This helps increase painting uniformity.
    From: ฿ 6,295.23
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dedicated Spray Gun for Automobile Repair kiwami Series W101-136BGC

    Dedicated Spray Gun for Automobile Repair kiwami Series W101-136BGC

    ANESTIWATA

    The ideal spray gun for solvent type environmentally friendly paints (low solvent, high solid, and single liquid types, etc.) which have become popular in recent years for automobile repair coatings.
    From: ฿ 9,331.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Filter for Spray Guns SFX-179 Series

    Paint Filter for Spray Guns SFX-179 Series

    ANESTIWATA

    It can be attached to the coating joint of the spray gun.
    From: ฿ 3,596.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gravity Cup

    Gravity Cup

    MEIJIKIKAI

    [Features]
    · Types with free joints that enable free adjustment of the cup angle are also available.
    From: ฿ 915.46
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Agitator Cup, Suction Type

    Agitator Cup, Suction Type

    MEIJIKIKAI

    Ideal for agitating pearl and metallic coatings.

    [Features]
    · Ideal for agitating pearl and metallic paints.
    · Can agitate at low pressures.
    · The number of rotations can be adjusted as required.
    From: ฿ 9,774.24
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun for Construction Coatings, Tile Gun KG

    Spray Gun for Construction Coatings, Tile Gun KG

    MEIJIKIKAI

    It is a gravity type tile gun.
    [Features]
    ・ A wide range of models to meet all applications and purposes, including dedicated guns for tiles, ricin, mortar, stucco, Juraku, etc., as well as versatile and universal guns
    ・ It is achieved weight reduction through a thorough rational design. Moreover, it is a spray gun that boasts an excellent operation balance that does not make working long hours difficult
    From: ฿ 7,655.20
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    fluoropolymer Coated Stainless Steel Gravity Cup

    fluoropolymer Coated Stainless Steel Gravity Cup

    MEIJIKIKAI

    Features a stainless steel finish and a fluoropolymer coating for the interior surfaces.
    From: ฿ 3,078.07
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Spray Gun F110 Series (Small Spray Gun) F110-P

    Hand Spray Gun F110 Series (Small Spray Gun) F110-P

    MEIJIKIKAI

    Its new misting mechanism helps improve coating efficiency at low pressures which in turn helps reduce the amount of paint used.
    From: ฿ 6,290.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Spray Gun F110 Series (Small Spray Gun) F110-S

    Hand Spray Gun F110 Series (Small Spray Gun) F110-S

    MEIJIKIKAI

    [Features]
    · Enables atomization with low air volumes and low pressures. Can increase coating efficiency, reduce spattering, and reduce the amount of paint used. As the total air consumption amount is low, it also helps reduce CO2.
    · Does not produce much in the way of noise. With low levels of paint adherence on the air cap, maintenance costs are also reduced.
    · Its new misting mechanism helps improve coating efficiency at low pressures which in turn helps reduce the amount of paint used.
    · Its high dispersal pattern helps form the ideal film thickness for each type of paint, which in turn helps achieve a clean finish.
    · Its reduced weight and optimum weight balance helps reduce the load on the operator and enables work to be carried out in the manner intended.
    · Quiet operation for improved working environments.
    · The parts that are in contact with the fluids feature corrosion-resistant circuits, making it suitable for use with even VOC countermeasure water-based paints.
    From: ฿ 5,575.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Spray Gun F210 Series (Large Spray Gun) F210-P

    Hand Spray Gun F210 Series (Large Spray Gun) F210-P

    MEIJIKIKAI

    Its new misting mechanism helps improve coating efficiency at low pressures which in turn helps reduce the amount of paint used.
    From: ฿ 6,989.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Piece Gun / Ultra Small Spray Gun FM2-G

    Piece Gun / Ultra Small Spray Gun FM2-G

    MEIJIKIKAI

    Small, ultra-lightweight, and easy to maintain.

    [Features]
    · A variety of types are available for all kinds of application, including for artistic applications such as paint-based Yuzen spraying, pictures, and imitation flowers. Can also be used for air brushing, toys, and other small item painting/coating.
    · Small, ultra lightweight, and with a stabilized spray pattern. Easy to use and simple to maintain.
    · The FM II type features scale markings on the paint adjustment thread.
    From: ฿ 5,438.32
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Equipment for Rust-Proofing Equipment for Undercarriages Body Undershooting Gun BS-2

    Equipment for Rust-Proofing Equipment for Undercarriages Body Undershooting Gun BS-2

    MEIJIKIKAI

    Ideal for a variety of coating applications, including of fenders, trunks, and bonnets, etc.

    [Features]
    · Ideal for spraying rust-proofing, corrosion-proofing, and vibration-proofing coatings on to fenders, trunks, and bonnets, etc.
    From: ฿ 4,165.89
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun MB-3

    Spray Gun MB-3

    MEIJIKIKAI

    A gravity type spray gun.

    [Features]
    · A wide variety of models are available for different applications and purposes, including multi-use spray guns, all-purpose spray guns, and dedicated spray guns for tiles, texture, mortar, stucco, and gray wall covering, etc.
    · Designed especially for achieving a reduction in weight.
    · Moreover, the spray gun boasts excellent operational balance, enabling continuous work over long hours without causing discomfort or fatigue.
    · The use of a special mechanism (patented), where air pressure is used to automatically move the hollow-type needle valve backwards and forwards, enables single-action operation and improves working efficiency.
    From: ฿ 6,541.30
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Suction Cup

    Suction Cup

    MEIJIKIKAI

    It is a suction cup. You can also select a lever type. [Specifications]A lever type is also available.
    From: ฿ 1,467.93
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun for Construction Coatings High Viscosity Gun (Zolacoat Spray Gun) F210Z-PZ

    Spray Gun for Construction Coatings High Viscosity Gun (Zolacoat Spray Gun) F210Z-PZ

    MEIJIKIKAI

    A pressurizing type spray gun for high viscosity materials.

    [Features]
    · A wide variety of models are available for different applications and purposes, including multi-use spray guns, all-purpose spray guns, and dedicated spray guns for tiles, texture, mortar, stucco, and gray wall covering, etc.
    · Designed especially for achieving a reduction in weight.
    · Moreover, the spray gun boasts excellent operational balance, enabling continuous work over long hours without causing discomfort or fatigue.
    · The use of a special mechanism (patented), where air pressure is used to automatically move the hollow-type needle valve backwards and forwards, enables single-action operation and improves working efficiency.
    · Features a large cup capacity, good paint flow, and excellent operability.
    · In addition, it features an air volume adjustment valve so as to ensure an even spray and stable coating.
    · The use of the valve button lock method enables continuous spraying.
    From: ฿ 8,292.00
    Days to Ship: day to ship 91 Day(s)
    day to ship 91 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun for Construction Coatings High Viscosity Spray Gun (Water Based Zolacoat Spray Gun) F210Z-P
    From: ฿ 8,292.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Resin Gravity Cup

    Resin Gravity Cup

    MEIJIKIKAI

    A gravity cup with a capacity 0.45L.
    From: ฿ 1,735.60
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX11L

    Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX11L

    MEIJIKIKAI

    A dedicated long handle spray gun for interior surfaces.

    [Features]
    · Uses a nozzle and cap developed especially for coating the interior surfaces of pipes. Ideal for coating the interior surfaces of long length pipes with small inner diameters.
    From: ฿ 18,747.60
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX17LA

    Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX17LA

    MEIJIKIKAI

    A dedicated long handle spray gun for interior surfaces.

    [Features]
    · The piping positions can be adjusted, allowing for the pattern to also be adjusted from full cones (round spray) to low spatter wide angle hollow cones (air cone, circular ring).
    · Ideal for coating interior surfaces of up to ø300 mm.
    From: ฿ 27,720.96
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low Pressure Misting Hand Spray Gun F110L-G

    Low Pressure Misting Hand Spray Gun F110L-G

    MEIJIKIKAI

    Excellent atomization.

    [Features]
    · Boasts an extremely low pressure within the air cap of 0.07MPa (gravity type: 0.05MPa), and superior atomization via auxiliary air (3D air cap) in the diagonal direction.
    · Achieves a lower set pressure and reduces air usage by about 30%. The painting deposition efficiency has been improved by 10%, helping reduce the amount of paint used by minimizing the amount of rebound paint. All this helps contribute towards an improved work environment.
    · A stainless steel circuit is used for the parts that are in contact with the fluid.
    · The F110 body features a glossed nickel plating, helping improve wear and corrosion resistance.
    · The needle seal uses a U seal, eliminating the need for tightening and other types of adjustment.
    From: ฿ 9,400.35
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low Pressure Misting Hand Spray Gun F110L-S

    Low Pressure Misting Hand Spray Gun F110L-S

    MEIJIKIKAI

    Excellent atomization.

    [Features]
    · Boasts an extremely low pressure within the air cap of 0.07MPa (gravity type: 0.05MPa), and superior atomization via auxiliary air (3D air cap) in the diagonal direction.
    · Achieves a lower set pressure and reduces air usage by about 30%. The painting deposition efficiency has been improved by 10%, helping reduce the amount of paint used by minimizing the amount of rebound paint. All this helps contribute towards an improved work environment.
    · A stainless steel circuit is used for the parts that are in contact with the fluid.
    · The F110 body features a glossed nickel plating, helping improve wear and corrosion resistance.
    · The needle seal uses a U seal, eliminating the need for tightening and other types of adjustment.
    From: ฿ 9,400.35
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Low Pressure Spray Gun, Pressure Feed Type LPH-101

    Small Low Pressure Spray Gun, Pressure Feed Type LPH-101

    ANESTIWATA

    Its high coating efficiency and low levels of spatter help reduce the volume of paint used by 20 to 30% when compared to conventional models. Use for the industrial coating/painting of metals, woods, and resins.
    From: ฿ 12,826.02
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Low Pressure Spray Gun LPH-200

    Large Low Pressure Spray Gun LPH-200

    ANESTIWATA

    Ideal for painting/coating large items and vehicles etc. Its high coating efficiency and low levels of spatter help reduce the volume of paint used by 20 to 30% when compared to conventional models (compared to other models from the manufacturer) and help lower painting costs.
    From: ฿ 16,817.06
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dedicated Spray Gun for Automobile Repair, Low Pressure Beautification Series [Gold]

    Dedicated Spray Gun for Automobile Repair, Low Pressure Beautification Series [Gold]

    ANESTIWATA

    The ideal series for use with conventional type paints (two liquid solvent type base coats etc.). Use with metallic or pearl paints.

    [Features]
    · The gold model is now available as a low pressure type.
    · Equipped with a dedicated paint nozzle which produces the ideal level of atomization, even with low pressures and low air volumes.
    · Boasts a reduction in over-mist for an improved work environment.
    · Keeping the masking area to an absolute minimum helps lighten the load for the user.
    From: ฿ 10,649.09
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun Supernova Series WS-400

    Spray Gun Supernova Series WS-400

    ANESTIWATA

    Enables the ideal atomization level to be selected for different environmental conditions; from extremely humid climates to low or high temperatures.

    [Features]
    · Equipped as standard with the "Preset Handle" which enables adjustment of the paint spray discharge volume.
    · Uses a needle seal with excellent solvent resistance.
    · Equipped as standard with a button-press needle chuck for easy disassembly and cleaning.
    · A wide-range of nozzle diameters are available; from 0.2 to 0.8 mm.
    From: ฿ 28,999.42
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small and Medium Size Spray Guns, Pressure Feed Types W-71/W-61/W-77

    Small and Medium Size Spray Guns, Pressure Feed Types W-71/W-61/W-77

    ANESTIWATA

    An ever popular basic spray gun. Used for a broad range of applications, including the coating of plastics, metals, vehicles and woods, as well as for the application of liquids etc.
    From: ฿ 7,156.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small and Medium Size Spray Guns, Suction Type W-71/W-61/W-77

    Small and Medium Size Spray Guns, Suction Type W-71/W-61/W-77

    ANESTIWATA

    An ever popular basic spray gun.
    Used for a broad range of applications, including the coating of plastics, metals, vehicles and woods, as well as for the application of liquids etc.

    [Features]
    · W71-1S: suction type. W-61-3G: gravity type. W-77-02: pressure feed type
    From: ฿ 7,240.37
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gravity Type Cup (Side Cup)

    Gravity Type Cup (Side Cup)

    ANESTIWATA

    [Features]
    · A paint container (side cup) for gravity type spray guns.
    From: ฿ 1,187.09
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flow Gun, FG

    Flow Gun, FG

    ANESTIWATA

    (The nozzle is not included.)

    [Features]
    · Can be used for coating ceilings, or for doweling and tenon joint works with adhesives.
    From: ฿ 16,700.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Creamy Suction-type Spray Gun 7S And Suction-type Paint Cup

    Creamy Suction-type Spray Gun 7S And Suction-type Paint Cup

    KINKI SEISAKUSYO

    A spray gun with excellent coating efficiency as it suppresses the scattering of paint mist.
    From: ฿ 1,518.51
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Creamy Suction-type Spray Gun 63S And KS Suction-type Cup

    Creamy Suction-type Spray Gun 63S And KS Suction-type Cup

    KINKI SEISAKUSYO

    A spray gun with excellent coating efficiency as it suppresses the scattering of paint mist.
    From: ฿ 1,681.33
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Creamy Suction-type Spray Gun 67S And KS Suction-type Cup
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Creamy Suction-type Spray Gun 67S And KS Suction-type Cup

    KINKI SEISAKUSYO

    A spray gun with excellent coating efficiency as it suppresses the scattering of paint mist.
    From: ฿ 1,844.15
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1/4in Air Inlet (BSP) Spray Gun, with 2 mm Tip
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1/4in Air Inlet (BSP) Spray Gun, with 2 mm Tip

    RS Pro

    Specifications
    Container Capacity = 1L
    Tip Size = 1.5 mm
    Air Inlet BSP = 1/4in
    Weight = 970g
    From: ฿ 8,136.88
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO AB931 1/4in Air Inlet (BSP) Spray Gun Kit, with 0.3 mm Tip
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO AB931 1/4in Air Inlet (BSP) Spray Gun Kit, with 0.3 mm Tip

    RS Pro

    Specifications
    Container Capacity = 0.22L
    Tip Size = 0.3 mm
    Air Inlet BSP = 1/4in
    Kit Type = Spray Gun Kit
    Model Number = AB931
    From: ฿ 4,738.80
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Spray Gun Type
Supply Method
Connection Type (Air)
Connection Type (Paint)
Liquid Spray Amount [Category](mℓ/min)
Air Usage Amount [Category](ℓ/min)
Pattern Width [Category](mm)
Spraying Air Pressure [Category](MPa)
Nozzle Dia. [Category](mm)
You can add up to 6 items per a category to the compare list.
Hand Spray Gun F110-G
You can add up to 6 items per a category to the compare list.
Engine Cleaner EC-7
You can add up to 6 items per a category to the compare list.
Caulking Gun, CA
You can add up to 6 items per a category to the compare list.
Viscosity Cup
You can add up to 6 items per a category to the compare list.
Hand Spray Gun F110 Series (Small Spray Gun) F110-G□ST
You can add up to 6 items per a category to the compare list.
Ultra Small Low Pressure Spray Gun LPH-50
You can add up to 6 items per a category to the compare list.
Mold Release Agent Coating Spray Gun TOF-101
You can add up to 6 items per a category to the compare list.
Piece Gun, Ultra Small Spray Gun MP
You can add up to 6 items per a category to the compare list.
Small and Medium Size Spray Guns, Gravity Type W-71/W-61/W-77
You can add up to 6 items per a category to the compare list.
Hand Spray Gun F210 Series (Large Spray Gun) F210-S
You can add up to 6 items per a category to the compare list.
Small Spray Gun, Gravity Type W-101
You can add up to 6 items per a category to the compare list.
Dedicated Spray Gun for Automobile Repair kiwami Series W101-136BGC
You can add up to 6 items per a category to the compare list.
Paint Filter for Spray Guns SFX-179 Series
You can add up to 6 items per a category to the compare list.
Gravity Cup
You can add up to 6 items per a category to the compare list.
Agitator Cup, Suction Type
You can add up to 6 items per a category to the compare list.
Spray Gun for Construction Coatings, Tile Gun KG
You can add up to 6 items per a category to the compare list.
fluoropolymer Coated Stainless Steel Gravity Cup
You can add up to 6 items per a category to the compare list.
Hand Spray Gun F110 Series (Small Spray Gun) F110-P
You can add up to 6 items per a category to the compare list.
Hand Spray Gun F110 Series (Small Spray Gun) F110-S
You can add up to 6 items per a category to the compare list.
Hand Spray Gun F210 Series (Large Spray Gun) F210-P
You can add up to 6 items per a category to the compare list.
Piece Gun / Ultra Small Spray Gun FM2-G
You can add up to 6 items per a category to the compare list.
Equipment for Rust-Proofing Equipment for Undercarriages Body Undershooting Gun BS-2
You can add up to 6 items per a category to the compare list.
Spray Gun MB-3
You can add up to 6 items per a category to the compare list.
Suction Cup
You can add up to 6 items per a category to the compare list.
Spray Gun for Construction Coatings High Viscosity Gun (Zolacoat Spray Gun) F210Z-PZ
You can add up to 6 items per a category to the compare list.
Spray Gun for Construction Coatings High Viscosity Spray Gun (Water Based Zolacoat Spray Gun) F210Z-P
You can add up to 6 items per a category to the compare list.
Resin Gravity Cup
You can add up to 6 items per a category to the compare list.
Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX11L
You can add up to 6 items per a category to the compare list.
Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX17LA
You can add up to 6 items per a category to the compare list.
Low Pressure Misting Hand Spray Gun F110L-G
You can add up to 6 items per a category to the compare list.
Low Pressure Misting Hand Spray Gun F110L-S
You can add up to 6 items per a category to the compare list.
Small Low Pressure Spray Gun, Pressure Feed Type LPH-101
You can add up to 6 items per a category to the compare list.
Large Low Pressure Spray Gun LPH-200
You can add up to 6 items per a category to the compare list.
Dedicated Spray Gun for Automobile Repair, Low Pressure Beautification Series [Gold]
You can add up to 6 items per a category to the compare list.
Spray Gun Supernova Series WS-400
You can add up to 6 items per a category to the compare list.
Small and Medium Size Spray Guns, Pressure Feed Types W-71/W-61/W-77
You can add up to 6 items per a category to the compare list.
Small and Medium Size Spray Guns, Suction Type W-71/W-61/W-77
You can add up to 6 items per a category to the compare list.
Gravity Type Cup (Side Cup)
You can add up to 6 items per a category to the compare list.
Flow Gun, FG
You can add up to 6 items per a category to the compare list.
Creamy Suction-type Spray Gun 7S And Suction-type Paint Cup
You can add up to 6 items per a category to the compare list.
Creamy Suction-type Spray Gun 63S And KS Suction-type Cup
You can add up to 6 items per a category to the compare list.
Sale
Creamy Suction-type Spray Gun 67S And KS Suction-type Cup
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1/4in Air Inlet (BSP) Spray Gun, with 2 mm Tip
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO AB931 1/4in Air Inlet (BSP) Spray Gun Kit, with 0.3 mm Tip
Until 30/06/2024
Brand

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

ANESTIWATA

ANESTIWATA

MEIJIKIKAI

ANESTIWATA

MEIJIKIKAI

ANESTIWATA

ANESTIWATA

ANESTIWATA

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

ANESTIWATA

ANESTIWATA

ANESTIWATA

ANESTIWATA

ANESTIWATA

ANESTIWATA

ANESTIWATA

ANESTIWATA

KINKI SEISAKUSYO

KINKI SEISAKUSYO

KINKI SEISAKUSYO

RS Pro

RS Pro

Product Series

Hand Spray Gun F110-G

Engine Cleaner EC-7

Caulking Gun, CA

Viscosity Cup

Hand Spray Gun F110 Series (Small Spray Gun) F110-G□ST

Ultra Small Low Pressure Spray Gun LPH-50

Mold Release Agent Coating Spray Gun TOF-101

Piece Gun, Ultra Small Spray Gun MP

Small and Medium Size Spray Guns, Gravity Type W-71/W-61/W-77

Hand Spray Gun F210 Series (Large Spray Gun) F210-S

Small Spray Gun, Gravity Type W-101

Dedicated Spray Gun for Automobile Repair kiwami Series W101-136BGC

Paint Filter for Spray Guns SFX-179 Series

Gravity Cup

Agitator Cup, Suction Type

Spray Gun for Construction Coatings, Tile Gun KG

fluoropolymer Coated Stainless Steel Gravity Cup

Hand Spray Gun F110 Series (Small Spray Gun) F110-P

Hand Spray Gun F110 Series (Small Spray Gun) F110-S

Hand Spray Gun F210 Series (Large Spray Gun) F210-P

Piece Gun / Ultra Small Spray Gun FM2-G

Equipment for Rust-Proofing Equipment for Undercarriages Body Undershooting Gun BS-2

Spray Gun MB-3

Suction Cup

Spray Gun for Construction Coatings High Viscosity Gun (Zolacoat Spray Gun) F210Z-PZ

Spray Gun for Construction Coatings High Viscosity Spray Gun (Water Based Zolacoat Spray Gun) F210Z-P

Resin Gravity Cup

Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX11L

Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX17LA

Low Pressure Misting Hand Spray Gun F110L-G

Low Pressure Misting Hand Spray Gun F110L-S

Small Low Pressure Spray Gun, Pressure Feed Type LPH-101

Large Low Pressure Spray Gun LPH-200

Dedicated Spray Gun for Automobile Repair, Low Pressure Beautification Series [Gold]

Spray Gun Supernova Series WS-400

Small and Medium Size Spray Guns, Pressure Feed Types W-71/W-61/W-77

Small and Medium Size Spray Guns, Suction Type W-71/W-61/W-77

Gravity Type Cup (Side Cup)

Flow Gun, FG

Creamy Suction-type Spray Gun 7S And Suction-type Paint Cup

Creamy Suction-type Spray Gun 63S And KS Suction-type Cup

Creamy Suction-type Spray Gun 67S And KS Suction-type Cup

RS PRO 1/4in Air Inlet (BSP) Spray Gun, with 2 mm Tip

RS PRO AB931 1/4in Air Inlet (BSP) Spray Gun Kit, with 0.3 mm Tip

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 5,575.00

฿ 2,857.27

฿ 9,774.24

฿ 2,619.00

฿ 5,745.00

฿ 7,595.00

฿ 7,108.76

฿ 4,352.83

฿ 6,472.00

฿ 6,512.00

฿ 6,295.23

฿ 9,331.67

฿ 3,596.00

฿ 915.46

฿ 9,774.24

฿ 7,655.20

฿ 3,078.07

฿ 6,290.00

฿ 5,575.00

฿ 6,989.00

฿ 5,438.32

฿ 4,165.89

฿ 6,541.30

฿ 1,467.93

฿ 8,292.00

฿ 8,292.00

฿ 1,735.60

฿ 18,747.60

฿ 27,720.96

฿ 9,400.35

฿ 9,400.35

฿ 12,826.02

฿ 16,817.06

฿ 10,649.09

฿ 28,999.42

฿ 7,156.00

฿ 7,240.37

฿ 1,187.09

฿ 16,700.00

฿ 1,518.51

฿ 1,681.33

฿ 1,844.15

Special Price

On Sale Until 30/04/2024

฿ 8,136.88

Special Price

On Sale Until 30/06/2024

฿ 4,738.80

Special Price

On Sale Until 30/06/2024

Days to Ship 4 Day(s) Same day 8 Day(s) 4 Day(s) 4 Day(s) 20 Day(s) 19 Day(s) 8 Day(s) 12 Day(s) 4 Day(s) 19 Day(s) 1 Day(s) 1 Day(s) 3 Day(s) 17 Day(s) 8 Day(s) 3 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 3 Day(s) 91 Day(s) 8 Day(s) 8 Day(s) 18 Day(s) 18 Day(s) 8 Day(s) 8 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 12 Day(s) 10 Day(s) 3 Day(s) 16 Day(s) 5 Day(s) 5 Day(s) Same day 7 Day(s) 7 Day(s)
Spray Gun TypeSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Related ComponentsSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun SetSpray Gun Related ComponentsSpray Gun Related ComponentsSpray Gun Related ComponentsSpray Gun Main UnitSpray Gun Related ComponentsSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Related ComponentsSpray Gun Main UnitSpray Gun Main UnitSpray Gun Related ComponentsSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun Main UnitSpray Gun SetSpray Gun Main UnitSpray Gun Main UnitSpray Gun Related ComponentsSpray Gun Main Unit without NozzleSpray Gun Main Unit ~ Spray Gun Related ComponentsSpray Gun Main Unit ~ Spray Gun Related ComponentsSpray Gun Main Unit ~ Spray Gun Related Components--
Supply MethodGravity TypeSuction Type--Gravity TypeGravity TypePressure Transfer TypeGravity TypeGravity TypeSuction TypeGravity TypeGravity Type---Gravity Type-Pressure Transfer TypeSuction TypePressure Transfer TypeGravity TypeSuction TypeGravity Type-Pressure Transfer TypePressure Transfer Type-Pressure Transfer TypePressure Transfer TypeGravity TypeSuction TypePressure Transfer TypePressure Transfer TypeGravity TypeGravity TypePressure Transfer TypeSuction Type-Pressure Transfer TypeSuction TypeSuction TypeSuction Type--
Connection Type (Air)G1/4G1/4--G1/4G1/4G1/4Tube ConnectionG1/4G1/4G1/4G1/4---G1/4-G1/4G1/4G1/4G1/4G1/4G1/4-G1/4G1/4-G1/4G1/4G1/4G1/4G1/4G1/4G1/4G1/4G1/4G1/4--G1/4G1/4G1/4--
Connection Type (Paint)G1/4-G1/4-G1/4G1/4G1/4-G1/4G3/8G1/4G1/4-----G1/4G1/4G3/8G1/4------G1/4G1/4G1/4G1/4G1/4G3/8G1/4G1/4G1/4 / G3/8G3/8-G3/8G1/4G1/4G3/8--
Liquid Spray Amount [Category](mℓ/min)~100 ~ ~300~500--~200 ~ ~30050 or Less~200-~200 ~ ~300~300 ~ ~400~300~200-----~200 ~ ~400~100 ~ ~300~600 ~ ~200050 or Less------~200~300~100 ~ ~200~200~200 ~ ~400~500~200~200~200 ~ ~500~300 ~ ~500--~200~300~400--
Air Usage Amount [Category](ℓ/min)~150 ~ ~200~100--~300~50~20010 or Less~100 ~ ~300~200 ~ ~400~200~300---~300-~300~150 ~ ~200~400 ~ ~500~50 ~ ~100~200~100-~300~300 ~ ~400-~100~200~300~300~500~500~200~400~200 ~ ~500~200 ~ ~400--~100~150~300--
Pattern Width [Category](mm)~150 ~ ~200---~200~100~300-~150 ~ ~250~250 ~ ~300~200~300-----~250 ~ ~300~150 ~ ~200~350 ~ ~450~50 ~ ~150------~100~300~300~300~300~300~250~300~200 ~ ~450~250 ~ ~300--~150~200~250--
Spraying Air Pressure [Category](MPa)~0.3~0.3--~0.30.1 or Less~0.2~0.2~0.3~0.3~0.3~0.2---~0.5-~0.3~0.3~0.3~0.2 ~ ~0.3~0.3~0.3-~0.3~0.3-~0.3~0.3~0.2~0.2~0.3 ~ ~0.4~0.20.1 or Less~0.2~0.4~0.4--~0.3~0.4~0.4--
Nozzle Dia. [Category](mm)1 or Less ~ ~2~3--~21 or Less1 or Less1 or Less1 or Less ~ ~2~2 ~ ~3~2~2---~3-1 or Less ~ ~21 or Less ~ ~2~2 ~ ~31 or Less~8~7-~3~2 ~ ~3-~2~2~2~2~2~2~2~21 or Less ~ ~2~2 ~ ~3-~3~2~2~2--

Loading...

  1. 1

Related Categories to Spray Guns