1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra Small Low Pressure Spray Gun LPH-50 (Part Number)

AIW SPLAY GUN

Ultra Small Low Pressure Spray Gun LPH-50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,595.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A gravity type that can be used for automobile repairs. For low volume spraying at low pressures and with low air volumes. Suitable for touch-ups and shading.

Part Number
LPH-50-062G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,595.00

AIW SPLAY GUN 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Nozzle Dia. [Category](mm) 1 or Less
Pattern Width [Category](mm) ~100 Liquid Spray Amount [Category](mℓ/min) 50 or Less Spraying Air Pressure [Category](MPa) 0.1 or Less
Air Usage Amount [Category](ℓ/min) ~50 Connection Type (Air) G1/4 Types of connection G1/4
Detail of Nozzle Dia.(mm) 0.6 Pattern Width details(mm) 60 Detail of Liquid Jet Amount(mℓ/min) 25
Spraying Air Pressure Details(MPa) 0.09 The details of amount of air(ℓ/min) 50

Please check the type/dimensions/specifications of the part LPH-50-062G in the Ultra Small Low Pressure Spray Gun LPH-50 series.