1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PM plastic miter gear

PM plastic miter gear
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 482.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MC901 made, precision JISB1704 grade 4 plastic miter. High performance plastic gear with excellent quietness due to coniflex teeth form, and can be used without lubrication. As material expands and contracts depending on temperature and humidity, set proper backlash to use.

Part Number
PM1-20
PM1-25
PM1.5-20
PM1.5-25
PM1.25-20
PM1.25-25
PM2-20
PM2-25
PM2.5-20SALE
PM2.5-25
PM3-20
PM3-25
PM3.5-20
PM4-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)

฿ 482.50

KHK MITER GEARS PM 1 Piece(s) 3 Day(s) 1012056

฿ 562.49

KHK MITER GEARS PM 1 Piece(s) 3 Day(s) 1012566

฿ 613.46

KHK MITER GEARS PM 1 Piece(s) 3 Day(s) 101.52088

฿ 699.04

KHK MITER GEARS PM 1 Piece(s) 3 Day(s) 101.52598

฿ 537.70

KHK MITER GEARS PM 1 Piece(s) 3 Day(s) 101.252068

฿ 602.10

KHK MITER GEARS PM 1 Piece(s) 4 Day(s) 101.252578

฿ 773.43

KHK MITER GEARS PM 1 Piece(s) 3 Day(s) 102201010

฿ 975.16

KHK MITER GEARS PM 1 Piece(s) 3 Day(s) 102251210

฿ 990.49

฿ 625.49

KHK MITER GEARS PM 1 Piece(s) Same day 102.5201212

฿ 1,292.93

KHK MITER GEARS PM 1 Piece(s) 3 Day(s) 102.5251514

฿ 1,374.36

KHK MITER GEARS PM 1 Piece(s) 3 Day(s) 103201514

฿ 1,823.96

KHK MITER GEARS PM 1 Piece(s) 4 Day(s) 103252015

฿ 1,842.36

KHK MITER GEARS PM 1 Piece(s) 4 Day(s) 103.5201820

฿ 2,648.98

KHK MITER GEARS PM 1 Piece(s) 4 Day(s) 104202020

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Material Resin
Heat Treatment No Ground Tooth No Shaft Bore Config. Round hole
Surface Treatment No Accuracy Grade(* New JIS) Class 4 Shaft Bore Tolerance Not specified
Shaft Hole Specifications Pilot Hole Product Material (Details) MC901