1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUM Stainless Steel Miter Gear

SUM Stainless Steel Miter Gear
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 810.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • * It is sold as a single item, not as a set. Please note.

Product Description

SUS303 made, precision JISB1704 grade 3 high-precision stainless steel miter. Miter aimed at cost reduction, and quiet due to coniflex teeth form. Use in rust intolerant locations.

Drawing

External appearance of stainless steel miter

Product Specifications

External appearance of stainless steel miter

External appearance

Standard table

Part numberModuleNo. of teethShapeHole diameter
A
Boss Diameter
B
Reference diameter
C
Tip diameter
D
Assembly distance
E
Overall Length
F
Tooth tip distance
G
Boss length
H
SUM1-20120B36162021.412013.9510.718
SUM1.5-201.520B38263032.123021.2416.0613
SUM2-20220B312344042.833724.8918.4114
SUM2.5-202.520B314425053.544832.5424.7719
SUM3-20320B316506064.245839.8430.1223
SUM4-20420B320648085.657550.7837.8327
SUM1-25125B36202526.412315.1611.218
SUM1.5-251.525B3103037.539.623422.2516.3111.5
SUM2-25225B312455052.834024.3316.4112.5
SUM2.5-252.525B3165562.566.045030.4120.5215
SUM3-25325B320657579.246037.8124.6217.5
SUM4-25425B32880100105.668049.3232.8320
Part numberHole length
I
Tooth width
J
Holding surface diameter
K
Allowable bending strength
(kgf · m)
Allowable tooth flank strength
(kgf · m)
Backlash lower limit
(mm)
Backlash upper limit
(mm)
Weight
(kg)
SUM1-201259.860.050.00610.030.130.019
SUM1.5-2019815.370.180.0220.050.150.074
SUM2-20221021.720.400.0520.060.160.15
SUM2.5-20291228.060.770.100.070.170.30
SUM3-20351531.571.360.180.080.180.52
SUM4-20452043.433.220.450.120.271.15
SUM1-2514615.030.0830.0120.030.130.035
SUM1.5-2519919.540.280.0420.050.150.11
SUM2-25201226.060.660.100.060.160.24
SUM2.5-25261534.571.290.200.070.170.46
SUM3-25322037.432.370.380.080.180.80
SUM4-25432555.295.430.900.120.271.72

Cautions/prohibitions

Precautions for product characteristics

  1. 1. The allowable torque shown above is a reference value calculated under arbitrary usage conditions.
  2. 2. The tip diameter, overall length, and tooth tip distance shown above are theoretical values, and actually differ depending on the tooth tip curved surface chamfer.
Part Number
SUM1-20
SUM1-25
SUM1-30
SUM1.5-20
SUM1.5-25
SUM1.5-30
SUM2-20
SUM2-25
SUM2-30
SUM2.5-20
SUM2.5-25
SUM2.5-30
SUM3-20
SUM3-25
SUM3-30
SUM4-20
SUM4-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Shaft Hole Specifications

฿ 810.21

KHK MITER GEARS SUM 1 Piece(s) Same day 1012056Pilot Hole Product

฿ 976.15

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) 1012566Pilot Hole Product

฿ 1,207.14

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) -13068Pilot hole product

฿ 1,135.15

KHK MITER GEARS SUM 1 Piece(s) 10 Day(s) 101.52088Pilot Hole Product

฿ 1,337.30

KHK MITER GEARS SUM 1 Piece(s) 10 Day(s) 101.525910Pilot Hole Product

฿ 2,035.58

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) -1.5301010Pilot hole product

฿ 1,550.11

KHK MITER GEARS SUM 1 Piece(s) 3 Day(s) 102201012Pilot Hole Product

฿ 2,017.26

KHK MITER GEARS SUM 1 Piece(s) 10 Day(s) 102251212Pilot Hole Product

฿ 2,944.98

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) -2301212Pilot hole product

฿ 2,342.96

KHK MITER GEARS SUM 1 Piece(s) 3 Day(s) 102.5201214Pilot Hole Product

฿ 3,121.12

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) 102.5251516Pilot Hole Product

฿ 4,588.92

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) -2.5301516Pilot hole product

฿ 3,367.82

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) 103201516Pilot Hole Product

฿ 4,483.71

MITER GEARS SUM 1 Piece(s) 3 Day(s) 103252020Pilot Hole Product

฿ 7,193.73

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) -3302020Pilot hole product

฿ 6,138.49

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) 104202020Pilot Hole Product

฿ 8,488.78

KHK MITER GEARS SUM 1 Piece(s) 4 Day(s) 104252528Pilot Hole Product

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Material Stainless Steel
Heat Treatment No Ground Tooth Presence Shaft Bore Config. Round hole
Surface Treatment No Accuracy Grade(* New JIS) Class 3 Shaft Bore Tolerance H7
Material (Details) SUS303