1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KP / KS (Screw Type)

OIL GAUGE

KP / KS (Screw Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 837.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Because the reflector plate repels oil, there is no need to worry about it getting dirty with oil.
Even if dirt enters from the oil entrance, this part can be easily removed for cleaning.

[Features]
· The transparent main body is a super rigid special synthetic resin, so it will not be damaged by any impact.
· The reflector plate is white and the red line clearly visible even in a slightly dark place, and oil volume is clearly displayed.
· The reflector plate has the property of repelling oil, so there is no need to worry about getting dirty with oil.
· The reflector plate is very easy to mount/remove, so if they ever gets dirty, you can remove the main body and reflector plate easily by taking out the top and bottom screws, allowing you to clean them at any time.
· Heat resistance is approx. 100°C.
· This product installs easily. Simply align the top and bottom holes (center of the mounting screw holes) to drill the screw holes and then tighten the top and bottom screws.
· In this case, be careful not to overtighten the screws. (Tightening torque: approx. 15 kgfcm)

Features

●Using ultra hardness special synthetic resin, it is durable against impact.
●Easy to install, remove and excellent in maintainability.

Specification

●L(mm):78
●W(mm):36
●Thickness(mm):16.0
●Mounting Pitch(mm):50
●SPQ(piece):6
●Screw Locking Type
●Heat Resistant Temperature: 100°C

Materials

●Polycarbonate(PC)
Part Number
KS-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 837.90

OIL GAUGE 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Rectangle Elongated Type Standard Additional Functions for Level Visibility Scale
Other Added Functions No Rectangle Mounting Screw Hole Centered (Pitch)(mm) 40 Rectangle Mounting Screw Diameter M8(P1.25)
Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100 Lateral Breadth B(mm) 24
Full length A(mm) 64

Please check the type/dimensions/specifications of the part KS-40 in the KP / KS (Screw Type) series.