(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is a durable, light, and rust-resistant pipe that has been treated with chemical resistance and rust prevention, and the steel pipe is coated with plastic.
・ Shape: Straight, thickness: Approximately 28 mm in diameter.
・ Weight: 520 g/m.
・ Maximum operating load: 686 N 。 (70 kgf)
・ Since the resin is coated around the steel material, it differs from the actual pipe thickness.
・ The steel pipe is coated with resin, which is extremely lightweight and has excellent weather resistance, oil resistance, and chemical resistance.
・ Steel has excellent rust prevention performance.
[Applications]
・ Widely compatible with production sites (manufacturing sites, food factories) as a simple improvement tool for manufacturing.
Steel thickness: 0.7 mm, ø27.6 (Diameter 27.6 mm)
The CREFORM pipe is a steel pipe coated with plastic, so it is durable and light, and the inner surface of the pipe is painted, so it is resistant to rust and can be kept clean for a long time.
Materials | Steel pipe (Plastic coating) |
Properties | Excellent weather resistance, oil resistance, chemical resistance, and rust resistance |
Thickness | Approximately 28 mm in diameter (ø28) |
Weight | 520 g/m |
External appearance of H-4000
Ivory
Warm Grey
Gray
Black
Marine blue
Gardening green
Yellow
Part number | Length (mm) | Color | Maximum operating load | Shape |
---|---|---|---|---|
H-300SIVO | 300 | Ivory | 686 N (70 kgf) | Straight |
H-300SBL | 300 | Black | ||
H-450SIVO | 450 | Ivory | ||
H-450SBL | 450 | Black | ||
H-600SIVO | 600 | Ivory | ||
H-600SBL | 600 | Black | ||
H-900SIVO | 900 | Ivory | ||
H-900SBL | 900 | Black | ||
H-1200SIVO | 1200 | Ivory | ||
H-1200SBL | 1200 | Black | ||
H-1500SIVO | 1500 | Ivory | ||
H-1500SBL | 1500 | Black | ||
H-2000SIVO | 2000 | Ivory | ||
H-2000SBL | 2000 | Black | ||
H-2500SIVO | 2500 | Ivory | ||
H-2500SBL | 2500 | Black | ||
H-3000SIVO | 3000 | Ivory | ||
H-3000SBL | 3000 | Black | ||
H-4000IVO | 4000 | Ivory | ||
H-4000WGR | 4000 | Warm Grey | ||
H-4000GR | 4000 | Gray | ||
H-4000BL | 4000 | Black | ||
H-4000B | 4000 | Blue | ||
H-4000GG | 4000 | Gardening green | ||
H-4000Y | 4000 | Yellow |
CREFORM is a product named with the meaning of creative actions from idea to assembly, and is popular overseas under the name of "Creform."
It is an assembly material that can be made into various shapes by combining pipes and joints.
It is an ideal assembly material for DIY, where you can fully enjoy the excitement of thinking, the joy of making, and the joy of using it in your daily life.
Even if the CREFORM is burned, no harmful substances are generated.
Unlike PVC resin, it does not generate dioxins.
The manufacturer does not use heavy metals (hexavalent chromium, lead, mercury, cadmium) and harmful chemical substances such as vinyl chloride resin (PVC), which is said to be the cause of dioxin generation.
The CREFORM pipe is a steel pipe coated with plastic, so it is durable and light, and the inner surface of the pipe is painted, so it is resistant to rust and can be kept clean for a long time.
The plastic joint is a fixing method that injects Sun Arrow adhesive liquid (dedicated for CREFORM), and once adhered, it will not come off. It is lightweight and has strong water resistance.
Available at MISUMI. (Yazaki Kako products)For details: Click here
Metal joints are joints that are tightened and fixed with bolts and nuts.
It can be freely assembled and disassembled, and has excellent reusability.
In addition, since it does not adhere, it does not require time for drying and can be used immediately after assembly.
Available at MISUMI. (Yazaki Kako products)For details: Click here
Part Number |
---|
H-1200SBL |
H-1200SIVO |
H-1500SBL |
H-2000SIVO |
H-3000SIVO |
H-300SBL |
H-300SIVO |
H-4000B |
H-4000BL |
H-4000GG |
H-4000GR |
H-4000IVO |
H-4000WGR |
H-450SIVO |
H-900SBL |
H-900SIVO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Collar | Length (mm) | Packaging Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 307.29 | PIPE FLAME | 5 Piece(s) | 5 Day(s) | - | Black | 1200 | Individual packaging | ||
฿ 274.87 | YZK PIPE FLAME | 5 Piece(s) | 6 Day(s) | 10 | Ivory | 1200 | Individual packaging | ||
฿ 367.41 | PIPE FLAME | 5 Piece(s) | 5 Day(s) | - | Black | 1500 | Individual packaging | ||
฿ 457.08 | PIPE FLAME | 5 Piece(s) | 5 Day(s) | 10 | Ivory | 2000 | Individual packaging | ||
฿ 520.75 | YZK PIPE FLAME | 5 Piece(s) | 5 Day(s) | 10 | Ivory | 3000 | Individual packaging | ||
฿ 85.87 | PIPE FLAME | 5 Piece(s) | 5 Day(s) | - | Black | 300 | Individual packaging | ||
฿ 85.87 | PIPE FLAME | 5 Piece(s) | 5 Day(s) | - | Ivory | 300 | Individual packaging | ||
฿ 534.97 | YZK PIPE FLAME | 5 Piece(s) | 9 Day(s) | 10 | [Blue] Marine blue | 4000 | Without | ||
฿ 534.97 | YZK PIPE FLAME | 5 Piece(s) | 9 Day(s) | 10 | Black | 4000 | Without | ||
฿ 534.97 | YZK PIPE FLAME | 5 Piece(s) | 9 Day(s) | 10 | [Green] Gardening green | 4000 | Without | ||
฿ 782.86 | YZK PIPE FLAME | 5 Piece(s) | 7 Day(s) | - | [Gray] White Gray | 4000 | Without | ||
฿ 782.86 | YZK PIPE FLAME | 5 Piece(s) | 7 Day(s) | 10 | Ivory | 4000 | Without | ||
฿ 534.97 | YZK PIPE FLAME | 5 Piece(s) | 9 Day(s) | 10 | [Blue] Blue | 4000 | Without | ||
฿ 150.48 | PIPE FLAME | 5 Piece(s) | 3 Day(s) | 10 | Ivory | 450 | Individual packaging | ||
฿ 235.04 | PIPE FLAME | 5 Piece(s) | 5 Day(s) | - | Black | 900 | Individual packaging | ||
฿ 235.56 | YZK PIPE FLAME | 5 Piece(s) | 3 Day(s) | 10 | Ivory | 900 | Individual packaging |
Loading...
Specifications | Chemical Resistant Products / Anti-rust | Pipe Material | Steel | Pipe Outer Dia. D(Ø) | 28 |
---|---|---|---|---|---|
Surface Treatment, Coating | AAS Resin | Shape | Straight |
How can we improve?
How can we improve?