(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used to fix struts more securely using slotted holes and screws in 2 places.
Single Unit/ Sets | Single Unit | Type | Side mounting | Post Shape | Round |
---|---|---|---|---|---|
Post Type | No | Bracket Material | A2017 | Bracket Surface Treatment | Clear Anodize |
Post Fixing Method | Slit fastening | Mounting Hole Shape | Round |
Please check the type/dimensions/specifications of the part PG620 in the Round Pipe Joint Maru-Pijon, Same Diameter Hole Type, Side-Mounting Type series.
Part Number |
---|
PC620 |
PE620 |
PJ620 |
PK620 |
PL620 |
PQ620 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Post Hole Diameter d (mm) |
---|---|---|---|---|---|
฿ 736.80 | 1 Piece(s) | 7 Day(s) | 9 | ||
฿ 737.30 | 1 Piece(s) | 6 Day(s) | 8 | ||
฿ 879.58 | 1 Piece(s) | 3 Day(s) | 13 | ||
฿ 972.81 | 1 Piece(s) | Same day | 15 | ||
฿ 1,136.70 | 1 Piece(s) | 3 Day(s) | 19.1 | ||
฿ 1,141.79 | 1 Piece(s) | 3 Day(s) | 20 |
How can we improve?
How can we improve?