1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Pipe Joint Same-Diameter Hole Type Vertical Hole (PH)

Round Pipe Joint Same-Diameter Hole Type Vertical Hole (PH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,752.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used to fix vertical holes.

 
Part Number
PH613
PH614
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTightening Screw Direction

฿ 1,752.04

MYP MARUPIJON 1 Piece(s) 3 Day(s) Left Tighten

฿ 1,752.04

MYP MARUPIJON 1 Piece(s) 3 Day(s) Right Tightening

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Type Stand Stand-Up Bracket Type Round flange
Post Shape Round Post Type No Post Hole Diameter d(mm) 25.1
Bracket Material A2017 Bracket Surface Treatment Clear Anodize Post Fixing Method Slit fastening
Mounting Hole Shape Round