(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For proximity mounting.
[Features]
· Use in combination with a joint ball.
· Can also be assembled.
· For proximity mounting.
· The mounting surface has been machined with both screw holes and drill holes.
· Can also be used for angle adjustment operations, such as for LCDs and operating boxes, etc.
Type | Single Base Unit | Shape | Proximity Type | Material | A2017 |
---|
Please check the type/dimensions/specifications of the part BC06-005-B in the 3D Bracket Selection - Joint Base, Proximity Type series.
Part Number |
---|
BC06-005-W |
BC08-005-B |
BC08-005-W |
BC09-005-B |
BC09-005-W |
BC10-005-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (mm) | Height (mm) | Color | Post Hole Diameter d | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 1,107.24 | 1 Piece(s) | 5 Day(s) | 26 | 15.5 | White | 6 | Clear Anodize | ||
฿ 1,109.10 | 1 Piece(s) | 9 Day(s) | 32 | 19.5 | Black | 8 | Black Anodize | ||
฿ 1,109.10 | 1 Piece(s) | 3 Day(s) | 32 | 19.5 | White | 8 | Clear Anodize | ||
฿ 1,108.74 | 1 Piece(s) | 9 Day(s) | 32 | 19.5 | Black | 9 | Black Anodize | ||
฿ 1,108.74 | 1 Piece(s) | 9 Day(s) | 32 | 19.5 | White | 9 | Clear Anodize | ||
฿ 1,196.91 | 1 Piece(s) | Same day | 32 | 19.5 | Black | 10 | Black Anodize |
How can we improve?
How can we improve?