(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use on precision pivot pins to keep the pin from falling off.
Part Number |
---|
B-1024-5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 144.00 | SLIP-JOINT HINGES | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 5 | 6~8 | 5 | 6-8 | 11289 |
Loading...
Type | Radial direction mounting | Shape | E Type Retaining Ring | Material | Cold rolled stainless steel plate |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Mounting Method Type | Snap-in(inserted) | Sales Unit | Box/package |
Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part B-1024-5 in the E Type Retaining Ring (B-1024 / Stainless Steel) series.
Part Number |
---|
B-1024-3 |
B-1024-4 |
B-1024-6 |
B-1024-7 |
B-1024-8 |
B-1024-9 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 97.00 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 3 | 4~5 | 3 | 4-5 | 11287 | ||
฿ 97.00 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 4 | 5~7 | 4 | 5-7 | 11288 | ||
฿ 155.00 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 6 | 7~9 | 6 | 7-9 | 11290 | ||
฿ 248.00 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 7 | 8~11 | 7 | 8-11 | 11291 | ||
฿ 330.00 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 8 | 9~12 | 8 | 9-12 | 11292 | ||
฿ 427.00 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 9 | 10~14 | 9 | 10-14 | 11293 |
How can we improve?
How can we improve?