(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An airtight handle.
[Features]
· An airtight handle with a powerful seal that was developed for use with air-conditioned rooms.
· Compatible with inward and outward opening doors (spacer sold separately). The inner handle (FA-624H-2) is capable of both left and right use.
· Available in right or left opening types.
· Materials: Zinc alloy (ZDC).
· Surface finish: Satin nickel chrome plating (MZCr).
· Accessories: Strike plate.
[Applications]
· Airtight doors, electromagnetic wave protection doors, soundproof doors.
FA-624-2-R external appearance
FA-624H-2 external appearance
FA-624-2-R dimensional drawing
FA-624H-2 dimensional drawing
Application example
Outward opening door
Inward opening door
Product No. | Remarks | Product Mass (g) |
---|---|---|
FA-624-2-L | Left-hand use | 530 |
FA-624-2-R | Right-hand use | 530 |
FA-624H-2 | Inner handle | 316 |
FA-624-2-SP | Spacer for inward opening door |
Part Number |
---|
FA-624-2-L |
FA-624-2-R |
FA-624-2-SP |
FA-624H-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Types | Material | Finish | Selfishly | Accessory | Full Length (mm) | Overall width (mm) | Full height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,220.00 | FREEZER HANDLES | 1 Piece(s) | Same day | Handle body | Zinc Alloy | Satin Nickel Chrome Plating | For Left Opening | Strike Plate | 142 | 80 | 44 | 60845 | ||
฿ 1,220.00 | FREEZER HANDLES | 1 Piece(s) | Same day | Handle body | Zinc Alloy | Satin Nickel Chrome Plating | Right Opening Used | Strike Plate | 142 | 80 | 44 | 60844 | ||
฿ 117.00 | AIRTIGHT HANDLES | 1 Piece(s) | Same day | Spacer for inside opening door | EPDM | - | - | - | 70 | 50 | 2 | 60854 | ||
฿ 833.00 | AIRTIGHT HANDLES | 1 Piece(s) | Same day | Inner Handle | Zinc Alloy | Satin Nickel Chrome Plating | Left and Right Combination | - | 142 | 50 | 44 | 60876 |
Loading...
Application | Sealing door, Electromagnetic wave protection door, Anti-noise door |
---|
How can we improve?
How can we improve?