1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Forced Extrusion Mechanism Waterproof Flat Handle A-1481-N

Stainless Steel Forced Extrusion Mechanism Waterproof Flat Handle A-1481-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,646.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The mechanism used for forcibly pushing the handle out is activated by pressing the button firmly.
· Compatible with H-83/84/86 and panel drilling manufactured by Nitto K.K.
· Waterproof type (using O-ring / sheet sealing). Left/right combination type (you can exchange left and right by turning over the cam and clasp).
[Applications]
· Cubicles, distribution boards / power distribution boards, and control panels

 
Part Number
A-1481N-3-1
A-1481N-4-1
A-1481N-5-1
A-1481N-6-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 6,581.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 3.21704438.503359

฿ 5,420.00

FLUSH SWING HANDLES 1 Piece(s) Same day 3.21504035.503360

฿ 5,033.00

FLUSH SWING HANDLES 1 Piece(s) Same day 3.21103532.503361

฿ 4,646.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 4923232.503362

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Number of Keys 0200
Accessory Clasp