1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Adjustable Fastener C-1231N

Stainless Steel Adjustable Fastener C-1231N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 523.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fastener with adjustable tightening margin.
[Features]
· The interference can be adjusted by using a screwdriver.
· Made of stainless steel.
[Applications]
· Tool boxes, machine tools.

Fastener With Adjustable Tightening Margin

Stainless-Steel Adjust Fastener C-1231: related images

C-1231-2-1 external appearance

Tightening margin can be adjusted with a screwdriver.

  • Materials: cold rolled stainless-steel plate (SUS304)
  • Surface finish: barrel polishing
  • With locking device (C-1231-1-1 / C-1231-2-1) / Without locking device (C-1231-1-2 / C-1231-2-2)
Stainless-Steel Adjust Fastener C-1231: related images

C-1231-1 dimensional drawing (mm)

  • Tensile load: 490 N
  • Mass: 190 g
Stainless-Steel Adjust Fastener C-1231: related images

C-1231-2 dimensional drawing (mm)

  • Tensile load: 392 N
  • Mass: 90 g
Part Number
C-1231-1-1
C-1231-1-2
C-1231-2-1
C-1231-2-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTension Load
(N)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Locking Mechanism Product Code

฿ 930.00

FASTENERS 1 Piece(s) 15 Day(s) -49010451Presence20935

฿ 852.00

FASTENERS 1 Piece(s) Same day -49010451No20937

฿ 620.00

FASTENERS 1 Piece(s) Same day 103927540Presence20939

฿ 523.00

FASTENERS 1 Piece(s) Same day 103927540No20941

Loading...

  1. 1
 

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding