1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Adjustable Fastener C-1223N

FASTENERS

Stainless Steel Adjustable Fastener C-1223N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 755.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fastener with adjustable tightening margin.
[Features]
· Possible to adjust tightening margin.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· Special-purpose vehicles, machine tools, ships.

Excellent Corrosion Resistance

Product mass: 100 g
Materials: cold rolled stainless-steel plate (SUS304)
Surface finish: barrel polishing
Tensile load: 588 N

Adjust Fastener external appearance

Adjust Fastener external appearance

Adjust Fastener dimensional drawing

Adjust Fastener dimensional drawing

Adjust Fastener dimensional drawing

Adjust Fastener dimensional drawing

Part Number
C-1223N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 755.00

FASTENERS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Tension Load(N) 588 Main Body Overall Length(mm) 120 Main Body Width(mm) 50
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 20916

Please check the type/dimensions/specifications of the part C-1223N in the Stainless Steel Adjustable Fastener C-1223N series.

Frequently Asked Questions (FAQ)

Question: Is it possible to use the product for an outside door?
Answer: The product is stainless steel and resistant to rust, but it may rust if used for many years and exposed to the weather.