1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Steel Eye Bolt, General Type, B-130 (Part Number)

Steel Eye Bolt, General Type, B-130
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS-standard eye bolt.
[Features]
· Conforms to JIS B1169.
· Rolled steel for general structures (SS).
[Applications]
· Cubicles / distribution boards / power distribution boards.

JIS-Standard Eye Bolt

Eye Bolt (General Type) B-130: related images

Outline drawing

Example Of Application

Eye Bolt (General Type) B-130: related images

Related Products

Eye Bolt (General Type) B-130: related images

Long-Neck-Type Stainless-Steel Eye Bolt B-1131

Long-neck-type stainless-steel eye bolt B-1131. The leg is longer than B-1130 for excellent fastening. Select the product according to your application.

Eye Bolt (General Type) B-130: related images

Long-Neck Eye Bolt B-131

Long-neck-type iron eye bolt B-131. Select the product according to your application.

Part Number
B-130-8
B-130-10
B-130-12
B-130-12-35
B-130-16
B-130-16-35
B-130-20
B-130-22
B-130-24
B-130-30
B-130-36
B-130-42
B-130-48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 48.00

EYE BOLTS 1 Piece(s) Same day 108151.25

฿ 52.00

EYE BOLTS 1 Piece(s) Same day 1010181.5

฿ 60.00

EYE BOLTS 1 Piece(s) Same day 1012221.75

฿ 129.00

EYE BOLT 1 Piece(s) Same day 1012351.75

฿ 95.00

EYE BOLTS 1 Piece(s) Same day 1016272

฿ 156.00

TAKIGEN 1 Piece(s) 35 Day(s) 1016352

฿ 154.00

EYE BOLTS 1 Piece(s) Same day 1020302.5

฿ 306.00

EYE BOLTS 1 Piece(s) 28 Day(s) 1022342.5

฿ 351.00

EYE BOLTS 1 Piece(s) Same day 1024383

฿ 775.00

EYE BOLTS 1 Piece(s) Same day 1030453.5

฿ 1,821.00

EYE BOLTS 1 Piece(s) Same day 1036554

฿ 3,476.00

EYE BOLT 1 Piece(s) Same day -42654.5

฿ 5,185.00

EYE BOLT 1 Piece(s) 28 Day(s) -48705

Loading...

  1. 1
 

Basic Information

Material Rolled Steel Material for General Structure Thread Type Metric coarse Surface Treatment Zinc Plating Chromate Treatment
Sales Unit Low Quantity (can be purchased from one) Application Standard Screw Type Complete thread