(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A secure stainless steel wire stay.
[Features]
· Made of stainless steel, with excellent corrosion-resistance, heat resistance and low temperature resistance.
· Simple stay ideal for fixing small hatches and more.
· Minimal compact design.
· Materials: Stainless steel (SUS304).
· Surface finish: Wire / resin coating (polyamide 12, black); Bracket and other parts / tumble finishing.
· Wire breaking strength: 1.9 KN.
[Applications]
· Various small doors.
B-1212-600, B-1212-900 external appearance
B-1212 mounting example (1. Mounting plate, 2. Pin, 3. Washer, 4. Snap pin)
B-1212-600, B-1212-900 dimensional drawing
B-1212-BK dimensional drawing
Product No. | Remarks | L | Product Mass (g) |
---|---|---|---|
B-1212-600 | Wire | 600 | 9 |
B-1212-900 | Wire | 900 | 12 |
B-1212-BK | Bracket set for one side | 7 |
Part Number |
---|
B-1212-600 |
B-1212-900 |
B-1212-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L at Extention (mm) | Tensile Load Capacity (N) | Application | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 241.00 | STAYS | 1 Piece(s) | Same day | 10 | 600 | 1900 | Wires | 13077 | ||
฿ 241.00 | STAYS | 1 Piece(s) | 29 Day(s) | 10 | 900 | 1900 | Wires | 13076 | ||
฿ 116.00 | STAYS | 1 Piece(s) | 29 Day(s) | 10 | - | - | Bracket | 13078 |
Loading...
Door Opening Manner | Canopy | Stopper_01 | No | Stay Type | Wire stay |
---|---|---|---|---|---|
Stopper Release | No | Body Material | Stainless Steel | Main Body Surface Treatment | Resin Coating |
How can we improve?
How can we improve?