1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Storage Type Handle A-89

Storage Type Handle A-89
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The handle can be stopped in either the open or closed position.
[Applications]
·Semiconductor manufacturing equipment.

 
Part Number
A-89-1-SILVER
A-89-2-SILVER
A-89-3-BLACK
A-89-3-SILVER
A-89N-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplied Load
(N)
P1
(mm)
H
(mm)
Standard Color Mass
(g)
Product CD

฿ 1,839.00

CARRYING HANDLES 1 Piece(s) 35 Day(s) 1020010574.5Silver metallic67003382

฿ 1,549.00

CARRYING HANDLES 1 Piece(s) 49 Day(s) -718066.6Silver metallic61503383

฿ 600.00

CARRYING HANDLES 1 Piece(s) Same day 10516252.2Black18004261

฿ 600.00

CARRYING HANDLES 1 Piece(s) 35 Day(s) 10516252.2Silver metallic18003337

฿ 1,839.00

FLUSH HANDLES 1 Piece(s) 35 Day(s) 10-10574.5Black610-

Loading...

  1. 1

Basic Information

Main Body Type Trunk Shape Mounting Method Round hole Additional Function Folding type / Storage Shape
Material Zinc alloy (ZDC) Finish Baked