1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Triangular Handle AP-281

Plastic Triangular Handle AP-281
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw holes for installation use brass insert fittings. Excellent salt resistance / insulation.

 
Part Number
AP-281-BLACK
AP-281-IVORY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Color Product CD

฿ 59.00

SURFACE PULLS 1 Piece(s) 29 Day(s) 10Black01081

฿ 59.00

PULLS 1 Piece(s) 32 Day(s) 10Ivory01082

Loading...

  1. 1

Basic Information

Pitch P(mm) 60 Main Body Material ABS Resin Main Body Type Imposition Type
Surfaced Type Category U Type Mounting Method Female Screw U Shape Straight
Main Body, Surface Treatment No Additional Function No Handle Cross Sectional Shape Round Shape