1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lift-Up Handle (AP-198 / Plastic)

Lift-Up Handle (AP-198 / Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose resin handle.
[Features]
· Materials: ABS resin.
· Surface treatment: Surface grained pattern.
· Standard color: cream (2.5Y9 / 1).
· Product weight: 16 g.
· Can be mounted with a single action.
· The cross-sectional shape reduces load on the fingers when lifting.
· Can also be used with swing doors attached to the sides.
[Applications]
· Lifting handle attached to the sides for various equipment, boxes, etc. (common examples: street lamp ash tray installations, air conditioner units, etc.).

Handle Can Be Mounted With A Single Action

Plastic Lift-Up Handle AP-198: related images

AP-198-3-Cream external appearance

Plastic Lift-Up Handle AP-198: related images

AP-198 dimensional drawing

Plastic Lift-Up Handle AP-198: related images

Panel hole drilling dimensions

Product No.Applicable Panel Thickness t
AP-198-1-Cream0.8 to 1.0
AP-198-2-Cream1.2
AP-198-3-Cream1.6
Part Number
AP-198-1-CREAM
AP-198-2-CREAM
AP-198-3-CREAM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness Product CD

฿ 22.00

TAKIGEN 1 Piece(s) Same day 100.8~1.004467

฿ 22.00

LIFT UP PULLS 1 Piece(s) Same day 101.204468

฿ 22.00

LIFT UP PULLS 1 Piece(s) 25 Day(s) 101.604469

Loading...

  1. 1
 

Basic Information

Main Body Material ABS Resin Main Body Type Recessed Type Mounting Method One-Touch
Main Body, Surface Treatment No Additional Function No Standard Color Cream (2.5Y9/1)