(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An embedded-type handle.
[Features]
· A-166-0: Compatible with SESC (6.9) maximum load 9.8 N.
· A-166-1: Compatible with SESC (6.9) maximum load 9.8 N.
· Recessed handle with excellent insulation.
· Single-action installation is possible.
· Materials: PVC resin.
· Standard colors: black, ivory, moss green.
[Applications]
· Dielectric strength test machine, measuring instrument.
A-166-1-Black external appearance
A-166 series external appearance *Use of adhesive is advised when mounting.
Panel hole dimensional drawing
Product No. | (L1) | L2 | L3 | L4 | (L5) | (W1) | W2 | W3 | W4 | H1 | H2 | (d) | R | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A-166-0 | 164 | 136 | 140 | 151 | 22 | 70 | 40 | 55 | 51 | 35 | 6 | 23 | 25.5 | 110 |
A-166-1 | 120 | 92 | 96 | 106 | 23 | 58 | 30 | 47 | 39 | 35 | 6 | 29 | 19.5 | 95 |
A-166-2 | 82 | 62 | 66 | 73 | 24 | 42 | 22 | 42 | 27 | 32 | 3 | 28 | 13.5 | 45 |
A-166-3 | 56 | 40 | 44 | 47 | 12 | 34 | 18 | 29 | 23 | 18 | 4 | 18 | 11.5 | 20 |
Part Number |
---|
A-166-0-BLACK |
A-166-0-IVORY |
A-166-0-MOSSGREEN |
A-166-1-BLACK |
A-166-1-IVORY |
A-166-1-MOSSGREEN |
A-166-2-BLACK |
A-166-2-IVORY |
A-166-2-MOSSGREEN |
A-166-3-BLACK |
A-166-3-IVORY |
A-166-3-MOSSGREEN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | H (mm) | L1 (mm) | Standard Color | Product CD |
---|---|---|---|---|---|---|---|---|---|
฿ 252.00 | EMBEDDED PULLS | 1 Piece(s) | 45 Day(s) | 35 | 164 | Black | 02011 | ||
฿ 252.00 | EMBEDDED PULLS | 1 Piece(s) | 75 Day(s) | 35 | 164 | Ivory | 02012 | ||
฿ 200.00 | EMBEDDED PULLS | 1 Piece(s) | 45 Day(s) | 35 | 164 | Moss green | 00364 | ||
฿ 144.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 35 | 120 | Black | 01953 | ||
฿ 144.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 35 | 120 | Ivory | 01954 | ||
฿ 124.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 35 | 120 | Moss green | 00365 | ||
฿ 132.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 32 | 82 | Black | 01955 | ||
฿ 132.00 | EMBEDDED PULLS | 1 Piece(s) | 25 Day(s) | 32 | 82 | Ivory | 01956 | ||
฿ 97.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 32 | 82 | Moss green | 00366 | ||
฿ 104.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 18 | 56 | Black | 02013 | ||
฿ 104.00 | EMBEDDED PULLS | 1 Piece(s) | 35 Day(s) | 18 | 56 | Ivory | 02014 | ||
฿ 78.00 | EMBEDDED PULLS | 1 Piece(s) | 40 Day(s) | 18 | 56 | Moss green | 00902 |
Loading...
Main Body Material | Vinyl Chloride | Main Body Type | Recessed Type | Mounting Method | One-Touch |
---|---|---|---|---|---|
Main Body, Surface Treatment | No | Additional Function | Storage Shape |
How can we improve?
How can we improve?