(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Collapsible handle.
[Features]
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
· Easy to hold handle.
[Applications]
· Measuring equipment and small containers.
A-6-15-A external appearance
A-6 dimensional drawing (SPCC)
A-6-15 dimensional drawing (SPCC)
Product No. | Remarks | Materials | Surface Finish Finish | (L1) | L2 | (L3) | (W1) | W2 | (H1) | (H2) | t | P1 | P2 | P3 | (P4) | øD | M | N | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A-6-1 | Without grip | SPCC | Zinc plating chromate treatment (MFZn-C) | 16.5 | 83 | 103 | 95 | 101 | 60 | 14 | 1.6 | 75 | 50 | 54 | 32 | 10 | M5 | 4 | 230 |
A-6-2 | 16.5 | 76 | 87 | 85 | 92 | 49 | 13 | 1.2 | 69 | 49.5 | 47 | 30 | 9 | M4 | 4 | 150 | |||
A-6-3 | 13.5 | 71 | 81 | 76 | 82 | 42 | 11 | 1.2 | 64 | 45.5 | 46 | 28 | 7 | M4 | 4 | 100 | |||
A-6-4 | 10 | 49 | 62 | 59 | 70 | 40 | 10 | 0.8 | 50 | 29 | 15 | 6 | M3 | 3 | 55 | ||||
A-6-15-A | With grip | SPCC | See the drawings | 250 | |||||||||||||||
A-6-15-B | Without grip | 180 |
Part Number |
---|
A-6-1 |
A-6-2 |
A-6-3 |
A-6-4 |
A-6-15-A |
A-6-15-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handle Thickness D (mm) | Grip | Mounting Pitch P1 | Edge Face Pitch L1 | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 194.00 | PULLS | 1 Piece(s) | Same day | 10 | 10 | No | 75 | 16.5 | 00047 | ||
฿ 157.00 | PULLS | 1 Piece(s) | Same day | 10 | 9 | No | 69 | 16.5 | 00048 | ||
฿ 108.00 | CARRYING HANDLES | 1 Piece(s) | 35 Day(s) | 10 | 7 | No | 64 | 13.5 | 00049 | ||
฿ 89.00 | PULLS | 1 Piece(s) | Same day | 10 | 6 | No | 50 | 10 | 00050 | ||
฿ 271.00 | PULLS | 1 Piece(s) | Same day | 10 | 24 | Provided | 58 | 12 | 01646 | ||
฿ 144.00 | PULLS | 1 Piece(s) | Same day | 10 | 8 | No | 58 | 12 | 01647 |
Loading...
Main Body Material | Cold rolled steel plate (SPCC) | Main Body Type | Trunk Shape | Mounting Method | Round hole |
---|---|---|---|---|---|
Main Body, Surface Treatment | Zinc Plating Chromate Treatment (MFZn-C) | Additional Function | Folding type |
How can we improve?
How can we improve?