1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handle Type 7 (A-1068 / Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Handle Type 7 (A-1068 / Stainless Steel)
  • Handle Type 7 (A-1068 / Stainless Steel)
  • Handle Type 7 (A-1068 / Stainless Steel)
  • Handle Type 7 (A-1068 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 775.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A versatile decorative handle.
[Features]
· Materials: Cast stainless steel (SUS304).
· Surface finish: Mirror surface buffing.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· For medium sized indoor and outdoor doors

Handle With Excellent Corrosion Resistance

A-1068-1, A-1068-3 external appearance

A-1068-1, A-1068-3 external appearance

A-1068 dimensional drawing

A-1068 dimensional drawing

Product No.L1(L2)WH1H2H3PødWorking Load
N
Product Mass (g)
SUS
A-1068-1145352534761256.5735155
A-1068-2130302233761155.5120
A-1068-3120292030651055.590
Part Number
A-1068-1
A-1068-2
A-1068-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Height H
(mm)
W
(mm)
Product CD

฿ 871.00

PULLS 1 Piece(s) Same day 10125342500711

฿ 794.00

PULLS 1 Piece(s) Same day 10115332200712

฿ 775.00

PULLS 1 Piece(s) 25 Day(s) 10105302000713

Loading...

  1. 1
 

Basic Information

Main Body Material Stainless Steel Casting (SUS304) Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Round hole U Shape Deformed Type Main Body, Surface Treatment Buffing
Additional Function No Handle Cross Sectional Shape Others