1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square-Shaped Handle (A-1042-D,Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 314.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless steel handle with a rectangular section.
[Features]
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: Buffing.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· For small to large indoor and outdoor doors.

Handle With Excellent Corrosion Resistance

A-1042-D-1 external appearance

A-1042-D-1 external appearance

A-1042-D-7 external appearance

A-1042-D-7 external appearance

A-1042-D dimensional drawing

A-1042-D dimensional drawing

Product No.LPProduct Mass (g)
A-1042-D-1318288235
A-1042-D-2268238215
A-1042-D-3218188185
A-1042-D-15180150155
A-1042-D-4150120135
A-1042-D-5140110130
A-1042-D-6130100120
A-1042-D-79868105
Part Number
A-1042-D-1
A-1042-D-2
A-1042-D-3
A-1042-D-4
A-1042-D-5
A-1042-D-6
A-1042-D-7
A-1042-D-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Product CD

฿ 620.00

SURFACE PULLS 1 Piece(s) Same day 28800687

฿ 542.00

SURFACE PULLS 1 Piece(s) Same day 23800688

฿ 465.00

PULLS 1 Piece(s) Same day 18800689

฿ 388.00

PULLS 1 Piece(s) Same day 12000691

฿ 384.00

SURFACE PULLS 1 Piece(s) 35 Day(s) 11000692

฿ 380.00

PULLS 1 Piece(s) Same day 10000693

฿ 314.00

PULLS 1 Piece(s) Same day 6800694

฿ 407.00

SURFACE PULLS 1 Piece(s) Same day 15000690

Loading...

  1. 1
 

Basic Information

Main Body Material Stainless Steel Plate (SUS304) Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Round hole U Shape Straight Main Body, Surface Treatment Buffing
Additional Function No Handle Cross Sectional Shape Others Height(mm) 30
Grip(mm) 25