Concealed Hinge 1 (B-8, Steel)

Caution
Product Description
A type of hinge with concealed hinge part.
[Features]
· Easy to mount removable type.
· Choice of 16 sizes depending on the application.
· Materials: Leaves / cold rolled steel plate (SPCC); Shaft / cold forged carbon steel wire rod (SWCH).
· Surface finish: Leaves / rust-prevention treatment; Shaft / zinc plating chromate treatment (MFZn-C).
[Applications]
· Distribution boards / power distribution boards, vending machines, measuring instrument, communication equipment.
Door Can Be Removed

B-8-1, B-8-5 dimensional drawing

B-8-2, B-8-3, B-8-4 dimensional drawing

B-8-16 dimensional drawing

To confirm the operational interference of the panel and hinge, use the Ws dimension as a reference to match the current item.

Application example
Removable type that is easy to mount. The door can be easily removed.

Reference mounting/operation drawing
| Product No. (SPCC) | L | W1 | W2 | W3 | (W4) | W5 | (H1) | (H2) | t | øD | N | * d (Product No.) | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Slip-Joint Type | Fixed Type | ||||||||||||||
| B-8-1 | B-8-11 | 65 | 85 | 28 | 57 | 25 | 27 | 43 | 6.4 | 3.2 | 6 | 5 | 5 (B-1024-5) | 25 | 256 |
| B-8-2 | B-8-12 | 50 | 80 | 25 | 55 | 20 | 26 | 38 | 5.1 | 2.3 | 5.5 | 3 | 4 (B-1024-4) | 12 | 136 |
| B-8-3 | B-8-13 | 40 | 72 | 22 | 50 | 18 | 23 | 35 | 2.3 | 5.5 | 3 | 4 (B-1024-4) | 9 | 102 | |
| B-8-4 | B-8-14 | 32 | 65 | 23 | 42 | 17.5 | 16 | 28 | 4.6 | 2.3 | 4.4 | 3 | 3 (B-1024-3) | 6 | 66 |
| B-8-5 | B-8-15 | 25 | 65.5 | 23 | 42.5 | 19 | 15 | 27 | 2.3 | 3 | 3 (B-1024-3) | 4 | 51 | ||
| B-8-16 | 20 | 46 | 17 | 29 | 12 | 14 | 23 | 3.8 | 2.0 | 3 | 3 | 3 | 28 | ||